Open and Enclosed Starters, NEMA

Our Open and Enclosed NEMA Starters include across-the-line, reversing, and two-speed operating modes and are available up to 2250 A.

Open and Enclosed Starters, NEMA
  • Overview
  • What's New
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Panel or DIN Rail mount available
  • 3-phase and single-phase available

Bulletin 305/309

  • Reversing (Bulletin 305) and non-reversing (Bulletin 309)
  • NEMA sizes 0…2
  • Non-combination with NEMA contactor and electronic overload relay with optional communication module
  • Available with metal enclosure: Type 1
  • Includes color-coded terminal blocks

Bulletin 505/509

  • Reversing (Bulletin 505) and non-reversing (Bulletin 509)
  • NEMA sizes 00…9
  • Non-combination with NEMA contactor and electronic overload relay with optional communication module
  • Vertically arranged available with the Bulletin 505V in sizes 0…5
  • Available with metal enclosure: Type 1, 3R/12, 4/4X stainless steel, and 7 & 9 hazardous location

Bulletin 520 Multi-speed

  • NEMA sizes 0…7
  • Non-combination with NEMA multi-speed contactors and electronic overload relay with optional communication module
  • Vertically arranged available in sizes 0…5
  • Available with metal enclosure: Type 1, 3R/12, 4/4X stainless steel, and 7 & 9 hazardous location

What's New

Component wiring is color-coded by function and the wiring sleeve cover corresponds to a colored label on the terminal block. Keyed connectors snap these components into the terminal block for faster assembly time and fewer wiring errors. Currently available for Bulletin 305 and 309 Reversing/Non-reversing Starters.

Our snap-in-place wiring infographic explains how new color-coded terminal blocks save time and reduce wiring errors.

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Industrial Components Preventive Maintenance, Enclosures, and Contact Ratings Specifications Technical DataIC-TD002
E1 Plus Overload Relay Specifications Technical Data193-TD011
NEMA AC Contactor and Starter Specifications Technical Data300-TD003
NEMA Contactor, Starter, and Pump Panel Specifications Technical Data500-TD014
Eutectic Alloy Overload Relay Specifications Technical Data592-TD009
Heater Element Specifications Technical Data592-TD010

Certifications

Bulletin 305, 309

  • cULus Listed — File No. E3125; Guide Nos. NLDX, NLDX7

Bulletin 505, 509, 520

  • CSA Certified — LR1234
  • UL Listed — File No. E3125; Guide No. NLDX
  • Hazardous Location:
    • UL Listed — File No. E10314
    • CSA Certified — LR11924

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Standards Compliance

  • ABS 4/15.115 — American Bureau of Shipping (Bulletins 305, 309, 505, 509 ONLY)
  • CE Marked (Bulletins 305, 309, 505, 509 ONLY)
  • CSA C22.2 No. 14
  • EN/IEC 60947-4-1 (Bulletins 505, 509 ONLY)
  • IEEE 45 (Bulletin 505 ONLY)
  • NEMA, EEMAC ICS 2 (Industrial Control Systems)
  • UL 508
  • USCG 46 CFR 111.70 (Bulletins 305, 309, 505, 509 ONLY)

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
NEMA Open and Enclosed Starters Product Profile500-PP013
NEMA Motor Control Solutions Global Short Circuit Current Ratings Product ProfileSCCR-PP004
Enclosed Starters with Snap-together Wiring Selection GuideCMPNTS-SG001
Industrial Components Preventive Maintenance, Enclosures, and Contact Ratings Specifications Technical DataIC-TD002
E1 Plus Overload Relay Specifications Technical Data193-TD011
NEMA AC Contactor and Starter Specifications Technical Data300-TD003
NEMA Contactor, Starter, and Pump Panel Specifications Technical Data500-TD014
Eutectic Alloy Overload Relay Specifications Technical Data592-TD009
Heater Element Specifications Technical Data592-TD010
Enclosed Starter Wiring Made EasyCMPNTS-SP007
Canada Regional Configuration Centre FlyerCMPNTS-QR002
Western Regional Configuration CenterCMPNTS-QR003
Central Regional Configuration Center FlyerCMPNTS-QR004
More NEMA Starters publications in literature libraryAll Languages
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
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.