IEC Open Starters

Our IEC open starters include direct-on-line, reversing, and variable speed operating modes and are available up to 97 A.

Open Starters, IEC
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • cULus Listed Type F Combination Motor Controllers Type 1 & 2 Coordination

103S/107S

  • Current range 0.1…90 A
  • Non-reversing (Bulletin 103) and reversing (Bulletin 107)
  • Two components starters with motor protection circuit breaker and IEC contactor
  • cULus Listed Type E Self-Protected Combination Motor Controllers
  • Mounted on Bulletin 141A busbar mounting system or panel mounting modules

103T/107T

  • Current Range 0.1…45 A
  • Non-reversing (Bulletin 103) and reversing (Bulletin 107)
  • Three component starters with motor circuit protector or fuse holder, IEC contactor and electronic overload relay with optional communication module
  • cULus Listed Type E Self-Protected Combination Motor Controllers
  • Mounted on Bulletin 141A busbar mounting system or panel mounting modules

190E/191E

  • Current range: 0.1...43 A
  • Non-reversing (Bulletin 190E) and reversing (Bulletin 191E)
  • Two components starters with motor protection circuit breakers and choice of miniature or standard contactor
  • Mounted using snap fixing on (1) 35 mm top hat rail

190S/191S

  • Current range: 0.1...43 A
  • Non-reversing (Bulletin 190S) and reversing (Bulletin 191S)
  • Two components starters with motor protection circuit breaker and choice of miniature or standard contactor
  • cULus Listed for control and protection of motor loads
  • Mounting options: snap fixing on (1) or (2) 35 mm top hat rails

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
IEC Contactor Specifications100-TD013
IEC Starter Approximate Dimensions Technical Data100-TD015
141A Mounting System Specifications141A-TD001
193-K, 193-T1 Bimetallic Overload Relay Specifications193-TD010
E1 Plus Overload Relay Specifications193-TD011
Industrial Components Preventive Maintenance, Enclosures, and Contact Ratings SpecificationsIC-TD002

Certifications

  • CE Marked
  • cULus Listed
  • Suitable for use with IE3 Motors (IEC 60034-30)

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Controlling High Efficiency Motors BrochureIE3-BR001
IEC Open and Enclosed Starters Product Profile100-PP006
IEC Contactor Specifications100-TD013
IEC Starter Approximate Dimensions Technical Data100-TD015
141A Mounting System Specifications141A-TD001
193-K, 193-T1 Bimetallic Overload Relay Specifications193-TD010
E1 Plus Overload Relay Specifications193-TD011
Industrial Components Preventive Maintenance, Enclosures, and Contact Ratings SpecificationsIC-TD002
Global Short Circuit Current Ratings Product ProfileSCCR-PP002
More IEC Open Starter publications in Literature LibraryAll Languages
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
  • MCS Star — Configure a Modular Motor Control System.
  • ProposalWorks — Build complete quotes and proposals.

Other Resources

  • Integrated Architecture Builder — Select hardware and generate bills of materials for projects.
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.