IEC Enclosed Starters

Our IEC Enclosed Starters offer operating modes that include direct-on-line, reversing, and two-speed. They include 22.5 mm command and indication devices, and are available up to 85 A.

Enclosed Starters, IEC
  • Overview
  • What's New
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Impact-resistance molded plastic enclosures, IP66 Type 4/4x/12
  • Metal enclosures, IP42 Type 1 and IP66 Type 3/2/12
  • Bimetallic Class 10 or solid-state overload relays

105-C IEC Reversing Starter

  • Metal enclosure range is 9…85A
  • Plastic enclosure range is 0.1…23A
  • Snap-together wiring technology

109-C IEC Non-Reversing Starter

  • Metal enclosure range is 9…85A
  • Plastic enclosure range is 0.1…43A
  • Snap-together wiring technology

Additional Information

Our snap-in-place wiring infographic explains how color-coded terminal blocks save time and reduce wiring errors.

Wiring Made Simple with New Color-coded Terminal Blocks

Component wiring is color-coded by function and the wiring sleeve cover corresponds to a colored label on the terminal block. Keyed connectors snap these components into the terminal block for faster assembly time and fewer wiring errors. Currently available for Bulletin 105 and 109 Reversing/Non-reversing Starters.

Our snap-in-place wiring infographic explains how new color-coded terminal blocks save time and reduce wiring errors.

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
IEC Contactor Specifications100-TD013
IEC Starter Approximate Dimensions Technical Data100-TD015
193-K, 193-T1 Bimetallic Overload Relay Specifications193-TD010
E1 Plus Overload Relay Specifications193-TD011
Industrial Components Preventive Maintenance, Enclosures, and Contact Ratings SpecificationsIC-TD002

Certifications

  • cULus Listed
  • CE Marked

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
IEC Open and Enclosed Starters Product Profile100-PP006
Global Short Circuit Current Ratings Product ProfileSCCR-PP002
Enclosed Starters with Snap-together Wiring Selection GuideCMPNTS-SG001
IEC Contactor Specifications100-TD013
IEC Starter Approximate Dimensions Technical Data100-TD015
193-K, 193-T1 Bimetallic Overload Relay Specifications193-TD010
E1 Plus Overload Relay Specifications193-TD011
Industrial Components Preventive Maintenance, Enclosures, and Contact Ratings SpecificationsIC-TD002
Enclosed Starter Wiring Made EasyCMPNTS-SP007
Canada Regional Configuration Centre FlyerCMPNTS-QR002
Western Regional Configuration Center FlyerCMPNTS-QR003
Central Regional Configuration Center FlyerCMPNTS-QR004
More IEC Starter publications in Literature LibraryAll Languages
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
  • MCS Star — Configure a Modular Motor Control System.
  • ProposalWorks — Build complete quotes and proposals.

Other Resources

  • Integrated Architecture Builder — Select hardware and generate bills of materials for projects.
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.