IEC Combination Starters

Our IEC Combination Starters include direct-on-line, reversing, and two-speed operating modes. These starters are rotary operated and include 22.5 mm command and indication devices. IEC style components allow for a more compact footprint and are available up to 250 Hp (300 A).

Combination Starters, IEC
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

Compact with Motor Protection Circuit Breaker (103C/107C, 103H/107H)

  • Suitable for both indoor and outdoor applications
  • Compact size requires minimal installation space

Bulletins 103C/107C

  • Includes ranges of 1/8…10 Hp (0.1...16 A)
  • Provides plastic enclosure with ratings of IP66, Type 4/4X/12K
  • Offers vertical mounting of starter
  • cULus listed for control and protection of motor loads

Bulletins 103H/107H

  • Includes ranges of 1/8…30 Hp (0.1...43 A)
  • Provides metal enclosure with ratings of IP66, Type 3/4/12
  • Offers horizontal mounting of starter which allows space for mounting a control transformer
  • cULus listed for control and protection of motor loads

Metal Enclosure (106-C, 112-C/113-C)

  • Includes ranges of 1/8…250 Hp (0.1…300 A)
  • Provides metal enclosure with ratings of IP 42/66, Type 1/3/4/12
  • Offers horizontal mounting which allows space for mounting a control transformer

Bulletin 106-C/112-C offers short circuit protection up to 100 kA with fusible rotary disconnect

Bulletin 113-C offers short circuit protection up to 65 kA with molded case circuit breaker

 

Additional Information

  • Enhancements to Industrial Control Panels — We offer a wide range of packaged components, from high-availability standard enclosed motor starters to full customized industrial control panels. Watch Jeff Kilburn, Rockwell Automation, share some of the latest enhancements that include snap-together wiring technology and custom solutions to meet the unique challenges of OEMs and end users.
  • Our Industrial Automation and Control solutions help you build the most efficient industrial automation system to meet your needs.

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
IEC Contactor Specifications100-TD013
IEC Starter Approximate Dimensions Technical Data100-TD015
Motor Protection Circuit Breaker and Motor Circuit Protector Specifications140M-TD002
E1 Plus Overload Relay Specifications193-TD011
194E/194L Control and Load Switch Specifications194-TD002
Rotary Disconnect Switch Specifications Technical Data194R-TD001
198 Enclosure Specifications198-TD001
Industrial Components Preventive Maintenance, Enclosures, and Contact Ratings SpecificationsIC-TD002

Certifications

  • CE Marked
  • cULus Listed

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
IEC Open and Enclosed Starters Product Profile100-PP006
Global Short Circuit Current Ratings ProfileSCCR-PP002
Regional Configuration Centre Quick Reference GuideCMPNTS-QR002
IEC Contactor Specifications100-TD013
IEC Starter Approximate Dimensions Technical Data100-TD015
Motor Protection Circuit Breaker and Motor Circuit Protector Specifications140M-TD002
E1 Plus Overload Relay Specifications193-TD011
Rotary Disconnect Switch Specifications Technical Data194R-TD001
Industrial Components Preventive Maintenance, Enclosures, and Contact Ratings SpecificationsIC-TD002
More IEC Combination Starter publications in Literature LibraryAll Languages
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
  • MCS Star — Configure a Modular Motor Control System.
  • ProposalWorks — Build complete quotes and proposals.

Other Resources

  • Integrated Architecture Builder — Select hardware and generate bills of materials for projects.
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.