Low Voltage Distributed Starters

Our Distributed Starters are a cost-effective, efficient and simple solution to your on-machine architecture. These styles offer quick disconnects, rugged construction and various communication options.

Bulletin 280/281/284 ArmorStart Distributed Motor Controllers

ArmorStart Distributed Motor Controllers

Our ArmorStart® Distributed Motor Controllers offer a simple, cost-effective method of integrating combinations starters, I/O, and network capabilities in your on-machine architecture. ArmorStart with EtherNet/IP™ offers the advantages of distributed motor control, EtherNet/IP communication, and Embedded Switch Technology.


Bulletin 284 ArmorStart Safety Distributed Motor Controllers

ArmorStart Safety Distributed Motor Controllers

Our ArmorStart® Safety Distributed Motor Controllers are a cost-effective, simple solution to your on-machine architecture. These controllers use quick disconnects for I/O, communications, motor, three-phase, and control power while offering several communication options. These controllers provide a solution integrated into EtherNet/IP™ and DeviceNet™ safety installations.


Bulletin 290/291/294 ArmorStart LT Distributed Motor Controllers

ArmorStart LT Distributed Motor Controllers

Our ArmorStart® LT Distributed Motor Controllers are economical, compact in size, and have a lightweight design. They are ideally suited for On-Machine™ conveyor and material handling applications. With this family of controllers, you pay only for what you need without sacrificing performance or robustness. The embedded EtherNet/IP™ and Premier Integration enable seamless data and information flow from the factory floor to the enterprise level using Integrated Architecture. You can use the Studio 5000™ Logix Designer application for programming, setup, and commissioning.