Soft Starters, Low Voltage

Our Smart Motor Controllers are soft starters that are designed to help minimize cost by reducing overall system power requirements and wear and tear on equipment. Our soft starters can be easily integrated into your intelligent motor control solution to offer higher productivity and shorter downtimes. They are an ideal alternative to a drive where a more cost-effective, simple solution is required.

Bulletin 150 SMC-50 Enclosed Soft Starters

SMC-50 Soft Starters

Our SMC™-50 fully solid-state soft starters are available with a current range from 90…520 A. Advanced monitoring and protection functions, superior communication capability, and Energy Saver mode all help this soft starter increase efficiency and reduce downtime.


Bulletin 150 SMC Flex Low Voltage Soft Starters

SMC Flex Soft Starters

Our SMC™ Flex Soft Starters are available with a current range from 5...1250 A. They feature integral bypass and flexible communications with advanced performance, diagnostics, and protection.


Bulletin 150 SMC-3 Low Voltage Soft Starters

SMC-3 Soft Starters

Our SMC™-3 Soft Starters are available with a current range from 3...480 A. They feature compact, true three-phase control in a cost-effective package. They include overload protection, integral bypass, and motor and system diagnostics.


Enclosed Soft Starters

Enclosed Soft Starters

Our Enclosed SMC-3, SMC Flex, and SMC-50 soft starters are available as non-combination, combination fused disconnect, or combination circuit breaker starters. Enclosed soft starters may be fully customized with a wide variety of factory-installed options and are pre-engineered for quick factory lead times.