![]() |
Our IEC Non-Reversing Combination Starters are suitable for a variety of applications. They are versatile and robust enough to be used alone or grouped. |
103C Enclosed Non-reversing Combination Starters and Motor Protectors
103H Enclosed Non-Reversing Combination Starters
cULus Listed for control and protection of motor loads
103S Open Type Non-Reversing Combination Starters
103T Open Type Non-Reversing with Electronic Overload Combination Starters
112 Enclosed Non-Reversing Fusible Non-Disconnect Combination Starters
113 Enclosed Non-Reversing with Circuit Breaker Disconnect Combination Starters
190E Eco Starters
190S Compact Non-Reversing Combination Starters
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates, and other certification details.
| Title | Number | Language |
|---|---|---|
| IEC Enclosed Compact Starters Product Profile | 109-PP003 | |
| MCS Starters Selection Guide | 141A-SG001 | |
| More Open Starter publications in Literature Library | All Languages | |
| More Enclosed Starter publications in Literature Library | All Languages | |
Find catalog numbers, certifications, and specifications.
See our Product Certification site for Declarations of Conformity, certificates and other certification details.
Build or verify a catalog number, and get information and CAD drawings for these products.
We offer a variety of accessories for your Bulletin 100 IEC Non-reversing Combination Starters, including:
View all Bulletin 100 IEC Non-reversing Combination Starter accessories