IEC Standard Contactors

We offer a full line of versatile IEC contactors. The Bulletin 100-C offers space-saving design in a standard contactor, and the Bulletin 100-D has flexibility with an integrated PLC interface. Bulletin 100-G contactor family provides an essential expansion to the Bulletin 100 contactor range through 1200 A (AC3) and 1350 A (AC1).

IEC Standard Contactors
  • Overview
  • What's New
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Meets IEC, UL, and CSA standards requirements
  • Offers common accessories for all contactor sizes
  • Includes reversible coil terminations (line or load side)
  • Reduces drop-out time to 18-23ms, a reduction of up to 50% compared to standard electronic coils
  • Provides IP2X finger protection
  • RoHs compliant
  • Includes built-in surge suppression

100-C/104-C IEC Contactors

  • Front and side mounting of auxiliary contacts
  • Electronic and pneumatic timing modules
  • Space-saving coil-mounted control modules
  • Reversible coil terminations (line or load side)

100-D/104-D IEC Contactors

  • Integrated PLC interface
  • Low power pick-up & hold-in

100-G IEC Contactors

  • Horizontal and vertical interlocking
  • Mechanical latching

Introducing Our New 24V DC Coil with Reduced Drop-out Time

This coil should be used when replacing the old pure DC coil devices in safety circuits that include safety distance calculation.

  • Available now for 100-C, 100S-C, 104-C, 104S-C, 700-CF, 700S-C
  • Reduces drop-out time to 18-23ms, a reduction of up to 50% compared to standard electronic coils
  • Used in safety applications
  • Ideal for retrofitting of a 24V pure DC coil

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
IEC Contactor Specifications Technical Data100-TD013

Certifications

  • CE Marked for all applicable directives
  • cULus Listed (File No. E3125, Guide NLDX)
  • cULus Listed (File No. E3125, Guide NLDX7)
  • CCC (100-C)
  • CCC (100-D: 115...180 A - conventional coil, 115...860 A - electronic coil)
  • Suitable for use with IE3 Motors (IEC 60034-30)

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Standards Compliance

  • UL 508/UL 60947-4-1
  • CSA C22.2 No.14/CAN/CSA C22.2 No. 60947-4-1
  • EN/IEC 60947-4-1
  • EN/IEC 60947-5-1 (100-C only)
  • Meets the material restrictions for European Union RoHS Directive 2011/65/EU
  • IEC 60947 Type "1" Coordination (100-G only)
  • IEC 60947 Type "2" Coordination (100-C and 100-D)

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
IEC Contactors Product Profile 100-PP002
Controlling High Efficiency Motors BrochureIE3-BR001
IEC Contactor Specifications Technical Data100-TD013
More IEC Contactor publications in Literature LibraryAll Languages
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
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.