Allen-Bradley Allen-Bradley Home

IEC Safety Contactors

IEC Safety Contactors

Bulletin 100S/104S IEC Safety Contactors and 700S Safety Control Relays provide mechanically linked, positively-guided contacts up to 85 A which are required in feedback circuits for modern safety applications. 100S-D Safety Contactors provide safe isolation of hazardous motion loads, using mirror contact performance. Mirror contacts provide reliable indication about the open or closed status of the main power poles.

Features

  • Red contact housing for easy identification
  • AC and DC operating coils
  • Complete range of accessories

Products

100S-C/104S-C Safety Contactors

  • Mechanically linked N.C. auxiliary contacts
  • Front-mounted auxiliary contacts
  • AC and DC operating coils
  • SUVA Third-Party certification

100S-D Safety Contactors

  • 50...500 kW @400V
  • 60...600 Hp @460V
  • 75...700 Hp @575V
  • Electronic and conventional coils

Certifications

  • CE Marked, cULus Listed

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

Frequently Viewed Publications

TitleNumberLanguage
100S/104S Safety Contactors Product Profile100S-PP003
IEC Contactors Selection Guide100D-SG001

Product Catalog

Find catalog numbers, certifications, and specifications.

Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Can’t Find What You Need?

Browse our Literature Library where you can search for additional publications in more languages. You can also use the Advanced Search feature to search by catalog number, publication type, title, or keywords to narrow your results.

Build This Catalog Number

Build or verify a catalog number, and get information and CAD drawings for these products.

Configuration & Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
  • eCADWorks — Select product 3D-CAD drawings in AutoCAD®.
  • ProposalWorks — Build complete quotes and proposals.

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.

Accessories

We offer a variety of accessories for your IEC Safety Contactors, including:

  • Assembly components
  • Auxiliary contacts
  • Control modules
  • Marking systems
  • Terminal kits

View all IEC Safety Contactor accessories