IEC Miniature Contactors

Our Bulletin 100-K IEC Miniature Contactors are designed for commercial and light industrial applications where panel space is at a premium. These miniature devices, at 45 mm wide, are shallower and have fewer panel depth requirements than standard IEC contactors. The Bulletin 100-K Miniature Contactors are the replacement line for the Bulletin 100-M Contactor family.

Bulletin 100-K IEC Miniature Contactors
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Compact size
  • Same dimensions for AC and DC
  • Full-voltage non-reversing and reversing contactors
  • 5, 9, and 12 A contactors rated at 690V
  • IP2X finger protection
  • Optional integrated surge suppressor
  • Compatible with Bulletin 193-K bimetallic overload relay
  • Mirror contacts per IEC 60947-4-1 and mechanically linked contacts per IEC 60947-5-1 on main unit

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
IEC Contactor Specifications Technical Data100-TD013

Certifications

  • CE Marked
  • cULus Listed (File No. E41850, Guide NLDX, NLDX7)
  • CCC
  • Suitable for use with IE3 Motors (IEC 60034-30)

 

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Standards Compliance

  • CSA 22.2, No. 14
  • UL 508
  • EN 50205 (100-C)
  • EN/IEC 60947-4 (100-C)
  • IEC 60947-4-1 Annex F — Mirror Contacts (100-C)
  • IEC 60947-5-1 Annex L — Mechanically Linked Contacts (100-C)
  • Meets the material restrictions for European Directive 2002/95/IEC-EU-RoHS (100-C)
  • IEC 60947-4-1 (100S-D)
  • IEC 60947-4 Annex F (100S-D)
  • IEC 60947 Type “2” Coordination (100S-D)

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Controlling High Efficiency Motors BrochureIE3-BR001
IEC Contactors Product Profile100-PP002
IEC Contactor Specifications Technical Data100-TD013
View all IEC Contactor publications in Literature Library - TestAll Languages
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
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.