Capacitor-switching Contactors

Our Bulletin 100Q Capacitor-switching Contactors are designed to switch banks of capacitors. The front-mounted resistor elements limit severe high inrush currents. This reduces stress to the contactors and the capacitors. Our contactors are compact and economical and do not use air-core reactors.

Bulletin 100Q-C IEC Capacitor-switching Contactors
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Compact sizes
  • Single device includes 2 auxiliary contacts and early-make contacts with resistors
  • Limits high inrush currents
  • AC and DC coil control
  • Reversible coil terminals
  • Panel mounting or 35 mm DIN Rail mounting
  • Environmentally friendly materials

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
IEC Contactor Specifications Technical Data100-TD013

Certifications

  • CE Marked for all applicable directives
  • cULus Listed (File No. E41850, Guide NLDX)
  • cULus Listed (File No. E41850, Guide NLDX7)
  • CCC

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Standards Compliance

  • CSA C22.2 No. 14
  • IEC 60947-4
  • UL 508
  • Meets the material restrictions for European Directive 2002/95/IEC-EU-RoHS

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
IEC Contactors Product Profile100-PP002
IEC Contactor Specifications Technical Data100-TD013
Bulletin 100Q7-16/Q-C16 with AC Coil Installation Instructions100Q-IN001
Bulletin 100Q7-37/Q-C37 with AC Coil Installation Instructions100Q-IN002
Bulletin 100Q7-16C/Q-C16Z with DC Coil Installation Instructions100Q-IN003
Bulletin 100Q7-37C/Q-C37Z with DC Coil Installation Instructions100Q-IN004
More IEC Contactor publications in Literature LibraryAll Languages
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
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.