Push Button Enclosures

We offer push button enclosures in 1- thru 4-hole configurations designed for both indoor and outdoor applications.

Bulletin 598 Push Button Enclosures
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Includes pre-molded 22.5 mm or 30.5 mm mounting hole
  • Offers grey or yellow enclosure colors
  • Includes UL Type 4, 4x, 12 and 13 watertight, corrosion resistant and dust tight enclosures
  • Offers IP66 protection

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
IEC Push Button Specifications Technical Data800-TD008
NEMA Push Button Specifications Technical Data800-TD009

Certifications

  • cULus Listed (File No. E54866; Guide No. NITW, NITW7)
  • CE Marked

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Standards Compliance

  • UL 508A
  • CSA C22.2, No. 14

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
IEC Push Button Specifications Technical Data800-TD008
NEMA Push Button Specifications Technical Data800-TD009
More Push Button Enclosure publications in Literature LibraryAll Languages
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
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.