General Purpose Enclosures

Our Bulletin 598 line of enclosures include general purpose, junction box, and replacement enclosures designed for both indoor and outdoor applications.

Bulletin 598 General Purpose Enclosures
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

Bulletin 598 — General Purpose Enclosures

  • Designed for use as automation control box, electrical control housing, and terminal wiring box in industrial and commercial applications
  • Includes UL Type 3R, 4, 4X, 12, and 13 rainproof, watertight, corrosion resistant, and dusttight, IP66 protection
  • Includes provision for mounting using either AB or DIN Rail
  • Accommodates both panel mount and rail mount terminal blocks

Bulletin 598 — Junction Box

  • Designed for use as a junction box, terminal wiring box, and small automation control box in industrial and commercial applications
  • Includes UL Type 3R, 4, 4X, 12, and 13 rainproof, watertight, corrosion resistant, and dusttight, IP66 protection
  • Includes provision for mounting using either AB or DIN Rail
  • Accommodate panel mount or rail mount terminal blocks

Bulletin 598 — NEMA Replacement Enclosure

  • Metal enclosures designed for a multitude of NEMA starter configurations
  • Includes UL Type 1, 3R, 4, 4X, 12
  • NEMA Sizes 1…5

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Industrial Components Preventive Maintenance, Enclosures, and Contact Ratings SpecificationsIC-TD002
General Purpose Enclosure Specifications598-TD001

Certifications

  • CE Marked
  • cULus Listed — File No. E54866; Guide Nos. NITW, NITW7

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Standards Compliance

  • CSA C22.2, No. 14
  • UL 508A

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Industrial Components Preventive Maintenance, Enclosures, and Contact Ratings SpecificationsIC-TD002
General Purpose Enclosure Specifications598-TD001
More Enclosed Starter publications in Literature LibraryAll Languages
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
  • MCS Star — Configure a Modular Motor Control System.
  • ProposalWorks — Build complete quotes and proposals.

Other Resources

  • Integrated Architecture Builder — Select hardware and generate bills of materials for projects.
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.