![]() |
Our NEMA Rotary Disconnect Switches are rated for use in non-flanged constructed enclosures with depths up to 23 inches. |
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates, and other certification details.
Find catalog numbers, certifications, and specifications.
See our Product Certification site for Declarations of Conformity, certificates and other certification details.
Build or verify a catalog number, and get information and CAD drawings for these products.