Allen-Bradley Allen-Bradley Home

IEC & UL Rotary Disconnect Switches

IEC & UL Rotary Disconnect Switches

Our IEC & UL Rotary Disconnect Switches offer a variety of fused and non-fused versions from 20...1250 A. Non-fused styles permit use of your own fuse blocks. Fused switches, with integral fuse carriers, reduce panel space requirements. You can install our switches into painted steel, stainless steel, or non-metallic enclosures, all of which are rated to resist washdown or oils and cutting fluids. The new range combines premier performance, a compact footprint, and improved functionality.

Bulletin 194R/140U External Operating Handle Offers Improved Functionality and Durability

Bulletin 194R/140U External Operating Handle

The Bulletin 194R/140U External Operating Handle is designed to be the through-the-door-operator for our 30/60 A IEC fused/non-fused disconnect switches, Bulletin 140U and 140UE Molded Case Circuit Breakers, and Bulletin 140M Motor Protection Circuit Breakers. Our handle provides a more robust design, improved functionality, and greater performance.

  • More robust design made from metal, not plastic
  • Improved functionality with one-hand operation
  • Easy installation
  • Backwards compatible
  • Improved form and fit with a more comfortable grip

Learn More

Expanded Rotary Disconnect Switch Ratings

The new heavy-duty line of Bulletin 194R fused and non-fused disconnect switches expands the range up to 1250 A for IEC and 1200 A for UL applications. The new line of switches combines premier performance, a compact footprint, and improved functionality.

The new 194R fused disconnect switches offer the following features:

  • 20...1250 A IEC  
  • 20…800 A UL
  • Touch-safe design
  • OSHA padlocking 
  • Front or side external operation 
  • Double-break switching for full fuse line and load side isolation when switch is OFF
  • Uses Bulletin 800F auxilliary contact blocks to help you reduce inventory

The new 194R non-fused disconnect switches offer the following features:

  • 20...1250 A  IEC
  • 20…1200 A UL
  • Compact design
  • Universal IEC/UL switch body
  • High performance
  • Severe utilization categories (AC-22 and AC-23)
  • High resistance to humidity

Features

  • Pre-assembled options
  • Padlockable handle
  • Various ranges and sizes

Products

194R Fused Disconnect Switches

  • 20...1250 A IEC  
  • 20…800 A UL
  • Touch-safe design
  • OSHA padlocking 
  • Front or side external operation 
  • Double-break switching for full fuse line and load side isolation when switch is OFF
  • Uses Bulletin 800F auxilliary contact blocks to help you reduce inventory

194R Non-fused Disconnect Switches

  • 20...1250 A IEC
  • 20…800 A UL
  • High performance
  • Compact design
  • Universal IEC/UL switch body
  • Severe utilization categories (AC-22 and AC-23)
  • High resistance to humidity

194R-FC Cable-operated Handle

  • 30 A size
  • Fused switch version certifications: UL Class J, UL Class CC
  • Uses Bulletin 1494F handles: IP66 (Type 3R, 3, 12, 4, 4X)
  • Pre-assembled cable-operated disconnect with interlock
  • Cable options range from 3...10 feet
  • Compliant with NFPA 2002

194R-S Side-mounted Kit

  • 30...60 A sizes
  • Fused switch version certifications: UL Class J, UL Class CC
  • Operating handle ingress ratings: IP66 (Type 3R, 3, 12, 4, 4X)
  • Pre-assembled, side-mounting bracketed disconnect interlock

Certifications

  • UL Listed, CSA Certified, CEASTA Certified, LOVAG Certified

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Frequently Viewed Publications

TitleNumberLanguage
Bulletin 194R/140U External Operation Handle Product Profile194R-PP004
Bulletin 194R Fused & Non-Fused Disconnect Switches Selection Guide194R-SG003
More Rotary Disconnect Switch publications in Literature LibraryAll Languages

Product Catalog

Find catalog numbers, certifications, and specifications.

Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Can’t Find What You Need?

Browse our Literature Library where you can search for additional publications in more languages. You can also use the Advanced Search feature to search by catalog number, publication type, title, or keywords to narrow your results.

Build This Catalog Number

Build or verify a catalog number, and get information and CAD drawings for these products.

Configuration & Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
  • eCADWorks — Select product 3D-CAD drawings in AutoCAD®.
  • ProposalWorks — Build complete quotes and proposals.

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.

Accessories

We offer a variety of accessories for your Bulletin 194R IEC Disconnect Switches, including:

  • Auxiliary contact blocks
  • Disconnect switch padlocks
  • External operating handles
  • Fuse covers
  • NFPA 79 operating shaft/handle kits
  • Replacement mounting/fuse hardware
  • Terminal lugs
  • Terminal shields

View all Bulletin 194R IEC Disconnect Switch accessories

Applications

  • Food processing
  • Electrical machinery
  • Material handling operations

View all Bulletin 194R Applications and Fuse Descriptions