Allen-Bradley Allen-Bradley Home

Disconnect Switches

Our Disconnect Switches are available in both fixed- and variable-depth styles with flange- or door-mounting styles. Our switches are NEMA, IEC, and UL rated. We offer a variety of fused and non-fused versions from 20...1250 A in both open and enclosed configurations.

IEC & UL Rotary Disconnect Switches

IEC & UL Rotary Disconnect Switches

Our IEC & UL Rotary Disconnect Switches offer a variety of fused and non-fused versions from 20...1250 A. Non-fused styles permit use of your own fuse blocks. Fused switches, with integral fuse carriers, reduce panel space requirements. You can install our switches into painted steel, stainless steel, or non-metallic enclosures, all of which are rated to resist washdown or oils and cutting fluids. The new range combines premier performance, a compact footprint, and improved functionality.

NEMA Switches

NEMA Disconnect Switches

Bulletin 1494 NEMA Disconnect Switches meet industrial requirements for dependable, manually operated disconnecting means. Our switches are available in both fixed- and variable-depth styles with flange- or door-mounting. Flange-mounted disconnect switches are also available in an enclosure. You can depend on them for long-lasting performance in a variety of environments.

NEMA Rotary Switches

NEMA Rotary Disconnect Switches

Our NEMA Rotary Disconnect Switches are rated for use in non-flanged constructed enclosures with depths up to 23 inches.