Our Bulletin 156-B Solid-state Contactors are discontinued and no longer available for sale. Customers are encouraged to migrate to our Bulletin 156-C Solid-state Contactors.
Overview
Product Selection
Specifications
Certifications
- CE per IEC 60947-4-2
- CE per IEC 60947-4-3
- cULus Listed (File No. E96956, Guide NMFT)
- cULus Listed (File No. E96956, Guide NMFT7)
- Suitable for use with IE3 Motors (IEC 60034-30)
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.
Documentation
Resource | Publication Number | Language |
---|---|---|
Bulletin 156-B to 156-C Solid-state Contactors Migration Profile | MIGRAT-PP023 | |
Solid-State Contactor Specifications Technical Data | 156-TD001 |
Configuration & Selection Tools
- ProposalWorks — Build complete quotes and proposals.
Other Resources
- Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.