IEC Safety Contactors

Our Bulletin 100S/104S IEC Safety Contactors provide mechanically linked, or mirror contact performance up to 750 A, which are required in feedback circuits for modern safety applications. Our Bulletin 100S Safety Contactors provide safe isolation of hazardous motion loads, using mirror contact performance. Mirror contacts provide reliable indication about the open or closed status of the main power poles.

IEC Safety Contactors
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Includes red contact housing for easy identification
  • Provides AC and DC operating coils
  • Offers a complete range of accessories
  • Reduces drop-out time to 18-23ms, a reduction of up to 50% compared to standard electronic coils

100S-C/104S-C Safety Contactors

  • Includes mechanically linked N.C. auxiliary contacts
  • Provides front-mounted auxiliary contacts
  • Offers SUVA Third-Party certification

100S-D Safety Contactors remain available as replacements for legacy applications

Additional Information

  • Protect your people, productivity, and environment with our Safety Components and integrated Safety Solutions. We understand your factory floor challenges and can help you meet your goals with one of the broadest safety portfolios in the industry.

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
IEC Contactor Specifications Technical Data100-TD013

Certifications

  • 100S-C Contactors
    • CE Marked for all applicable directives
    • cULus Listed (File No. E41850, Guide NLDX)
    • cULus Listed (File No. E41850, Guide NLDX7)
    • SUVA Third-Party Certified
    • CCC
  • 100S-D Contactors
    • CE Marked for all applicable directives
    • cULus Listed (File No. E3125, Guide NLDX)
    • cULus Listed (File No. E43125, Guide NLDX7)
    • SUVA Third Party Certified
    • CCC (115…420 A)

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Standards Compliance

  • UL 508/UL 60947-4-1
  • CSA C22.2 No. 14/CAN/CSA 22.2 No. 60947-4-1
  • EN/IEC 60947-4-1
  • IEC 60947-4-1 Annex F - Mirror Contacts
  • IEC 60947-4 Annex K - Useful Life B10
  • IEC 60947-5-1 Annex L - Mechanically Linked Contacts (100S-C)
  • Meets the material restrictions for European Union RoHS Directive 2011/65/EU
  • IEC 60947 Type "2" Coordination

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
IEC Contactors Product Profile 100-PP002
IEC Contactor Specifications Technical Data100-TD013
View all IEC Contactor publications in Literature LibraryAll Languages

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration & Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
  • ProposalWorks — Build complete quotes and proposals.

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.