IEC Large Contactors

Our Bulletin 100-E is available in 116...2650 A sizes which helps reduce width and weight, and save panel space. Its universal electronic AC/DC coil makes selection much easier and offers significant energy savings and direct connection to PLCs. Our Bulletins 100-D and 100-G contactors remain available as replacements for legacy applications.

IEC Large Contactors
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Meets IEC, UL, and CSA standards requirements
  • Simplifies selection with electronic wide-range AC/DC coils
  • Available integrated PLC interface
  • Saves energy with low power consumption
  • Complies with RoHs
  • Includes built-in surge suppression

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
IEC Contactor Specifications Technical Data100-TD013

Certifications

  • CE Marked for all applicable directives
  • c-UL-us Listed (File No. E41850/E196120, Guide NLDX, NLDX7)
  • cULus Listed (File No. E3125, Guide NLDX7)
  • CCC
  • EAC
  • RCM

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Standards Compliance

  • UL 508/UL 60947-4-1
  • CSA C22.2 No.14/CAN/CSA C22.2 No. 60947-4-1
  • EN/IEC 60947-4-1
  • Meets the material restrictions for European Union RoHS Directive 2011/65/EU
  • IEC 60947 Type "2" Coordination

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
IEC Contactors Product Profile100-PP002
Controlling High Efficiency Motors BrochureIE3-BR001
IEC Contactor Specifications Technical Data100-TD013
More IEC Contactor publications in Literature LibraryAll Languages

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration & Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
  • ProposalWorks — Build complete quotes and proposals.

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.