IEC Contactors

Our IEC contactors offer AC and DC control. They are environmentally friendly, versatile and flexible. These contactors can protect your other devices while delivering the performance you expect.

Bulletin 100Q-C IEC Capacitor-switching Contactors

Capacitor-switching Contactors

Our Bulletin 100Q Capacitor-switching Contactors are designed to switch banks of capacitors. The front-mounted resistor elements limit severe high inrush currents. This reduces stress to the contactors and the capacitors. Our contactors are compact and economical and do not use air-core reactors.


Bulletin 100-K IEC Miniature Contactors

Miniature Contactors

Our Bulletin 100-K IEC Miniature Contactors are designed for commercial and light industrial applications where panel space is at a premium. These miniature devices, at 45 mm wide, are shallower and have fewer panel depth requirements than standard IEC contactors. The Bulletin 100-K Miniature Contactors are the replacement line for the Bulletin 100-M Contactor family.


IEC Safety Contactors

Safety Contactors

Bulletin 100S/104S IEC Safety Contactors provide mechanically linked, positively-guided contacts up to 97 A which are required in feedback circuits for modern safety applications. 100S-D Safety Contactors provide safe isolation of hazardous motion loads, using mirror contact performance. Mirror contacts provide reliable indication about the open or closed status of the main power poles.


IEC Standard Contactors

Standard Contactors

We offer a full line of versatile IEC contactors. The Bulletin 100-C offers space-saving design in a standard contactor, and the Bulletin 100-D has flexibility with an integrated PLC interface. Bulletin 100-G contactor family provides an essential expansion to the Bulletin 100 contactor range through 1200 A (AC3) and 1350 A (AC1).