Allen-Bradley® offers a full line of versatile and robust contactors and starters for both IEC and NEMA applications. These products are environmentally friendly, versatile and flexible. Our IEC contactors offer AC and DC control. Our NEMA contactors and starters are known for rugged construction, dependable performance and long electrical life.
![]() | We offer a full line of versatile and robust contactors for both IEC and NEMA applications. Our IEC contactors offer AC and DC control. They are environmentally friendly, versatile and flexible. Our NEMA contactors are known for rugged construction, dependable performance and long electrical life. |
![]() | Bulletin 194 control and load switches offer you state-of-the-art solutions for almost any application. You can use Bulletin 194E load switches and Bulletin 194L control/load switches as 'at-motor disconnecting means' per article 430-J of the National Electrical Code. Bulletin 1592 Fused and Non-Fused Load-Break Switches are specialty medium voltage control options. |
![]() | Our Disconnect Switches are available in both fixed- and variable-depth styles with flange- or door-mounting styles. Our switches are NEMA, IEC, and UL rated. We offer a variety of fused and non-fused versions from 20...1250 A in both open and enclosed configurations. |
![]() | Our Pump Control Panels provide you with enhanced safety features and are in a weather-resistant enclosure. They have either a fusible rotary disconnect switch or a motor circuit protector. You can customize our panels with a variety of starter types for specific applications and accessories for control and diagnostic feedback. |
![]() | We offer a full line of versatile and robust starters for both IEC and NEMA applications. Our light industrial IEC starters are environmentally friendly, versatile and flexible. Our heavy-duty NEMA starters are renowned for rugged construction, dependable performance and long electrical life. |