![]() |
Bulletin 290E/291E/294E ArmorStart® LT Distributed Motor Controllers are economical, compact in size, and have a lightweight design. They are ideally suited for On-Machine™ conveyor and material handling applications. With this family of controllers, you pay only for what you need without sacrificing performance or robustness. The embedded EtherNet/IP™ and Premier Integration enable seamless data and information flow from the factory floor to the enterprise level using Integrated Architecture. You can use RSLogix™ 5000 for programming, setup, and commissioning. |
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.
| Title | Number | Language |
|---|---|---|
| Distributed Motor Control Solutions Brochure | 280-BR001 | |
| ArmorStart LT Distributed Motor Controllers Selection Guide | 290-SG001 | |
| ArmorStart LT EtherNet/IP Distributed Motor Controller Quick Start | 290E-QS001 | |
| ArmorStart LT Distributed Motor Controller User Manual | 290E-UM001 |
Find catalog numbers, certifications, and specifications.
See our Product Certification site for Declarations of Conformity, certificates and other certification details.
The ArmorStart® firmware is flash upgradeable.
We offer a variety of accessories for your ArmorStart® LT Distributed Motor Controllers, including:
View all ArmorStart LT Distributed Motor Controller accessories