Allen-Bradley Allen-Bradley Home
Bulletin 284 ArmorStart Safety Distributed Motor Controllers

ArmorStart Safety Distributed Motor Controllers

Our ArmorStart® Safety Distributed Motor Controllers are a cost-effective, simple solution to your on-machine architecture. These controllers use quick disconnects for I/O, communications, motor, three-phase, and control power while offering several communication options. These controllers provide a solution integrated into EtherNet/IP™ and DeviceNet™ safety installations.

  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources
  • Applications

Features

  • Robust IP67/NEMA Type 4 enclosure rating **
  • Gland plate entry: conduit entrance or ArmorConnect® power media
  • Four inputs and two outputs (expandable with ArmorPOINT® I/O)
  • Quick disconnect connections for I/O, communications, motor, three-phase and control power
  • Built-in DeviceNet™ communication and DeviceLogix™ smart component technology
  • Peer-to-peer communication (ZIP)
  • 93-DNCT DeviceNet™ Configuration Terminals
    • Offer more diagnostics with easier commissioning and programming
    • Use configurations that you can upload, store, and download to the device
    • Provide advanced health diagnostics including a heartbeat feature
  • LED status and diagnostic indication

**  To maintain enclosure rating, any unused openings or receptacles must be sealed.

Bulletin 280D/281D ArmorStart Safety Distributed Motor Controller

  • Full-voltage and reversing starters

Bulletin 284D ArmorStart Safety Distributed Motor Controller

  • Variable frequency AC drive using PowerFlex® technology
  • Source brake patch cables offer efficient installation maintenance

 

Additional Information

Is it time to go On-machine? The "On-machine" philosophy moves automation and safety controllers on to the machine itself, rather than in a centrally-located cabinet, resulting in time and space savings. Read how this philosophy has been implemented in various industries.

The ArmorStart Virtual Demo explains the benefits of the ArmorStart® Distributed Motor Controller family, including:

  • Product positioning within the product family
  • Potential savings when using the On-Machine solution
  • DeviceNet™ and EtherNet/IP™ network solutions

Specifications

TitleNumberDownload
Bulletin 280D/281D/284D ArmorStart Safety User Manual280-UM004

Certifications


  • cULus — File No. E207834; Guide Nos. NMMS, NMMS7

Bulletin 280D, 281D only

  • cULus (File No. E3125, Guides NLDX, NLDX7)

Bulletin 284D only

  • cULus (File No. E207834, Guide NMMS, NMMS7)

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Standards Compliance

  • CCC
  • CE Marked per Low Voltage Directive 2006/95/EC and EMC Directive 2004/108/EC
  • CSA C22.2, No. 14
  • EN/IEC 60947-4 - Bulletin 280D, 281D only
  • EN/IEC 60947-4-1 - Bulletin 280D, 281D only
  • EN/IEC 60947-4-2 - Bulletin 284D only
  • EN 50178 - Bulletin 284D only
  • EN 61800-3 - Bulletin 284D only
  • ODVA for EtherNet/IP and DeviceNet
  • UL 508 - Bulletin 280D, 281D only
  • UL 508C - Bulletin 284D only

Looking for Additional Information?

To find additional product information (CAD drawing files, 3D models, etc.) enter the complete catalog number (including dashes) below.

Documentation

TitleNumberDownload
ArmorStart Distributed Motor Control Solutions Brochure 280-BR001
ArmorStart EtherNet/IP Distributed Motor Controller Product Profile280-PP004
ArmorStart Distributed Motor Controllers Safety Product Profile280-PP003
ArmorConnect Power Media Product Profile280-PP002
Bulletin 280D/281D/284D ArmorStart Safety User Manual280-UM004
ArmorStart EtherNet/IP Communications and Control Programming Manual280E-PM001
ArmorStart DLR Reference Architecture Application Guide290E-AT001
More ArmorStart Distributed Starter publications in Literature LibraryAll Languages

Can’t Find What You Need?

Browse our Literature Library where you can search for additional publications in more languages. You can also use the Advanced Search feature to search by catalog number, publication type, title, or keywords to narrow your results.


Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration & Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
  • ProposalWorks — Build complete quotes and proposals.

Other Resources

  • ArmorStart EtherNet/IP Add-on Profile with DeviceLogix — The Add-on Profile offers quick and efficient program development with automatic tag generation, single-software configuration, and a user-friendly interface.
  • ArmorStart Savings Calculator — Use this calculator to estimate installations savings using On-Machine™ versus traditional wiring.
  • Firmware — Obtain firmware for your ArmorStart® Distributed Starters from the Product Compatibility & Download Center.
  • Integrated Architecture Builder — Select hardware and generate bills of materials for projects.
  • Procurement Specifications — Visit our online resource to find the procurement specifications for this product.
  • Safety Automation Builder — Streamline safety system design, including safety system layout, product selection, and safety analysis to help meet machinery safety performance level (PL) requirements established by ISO 13849-1.
  • Safety Resource Center — Access current safety-related white papers, videos, presentations, simulations, calculators, and other tools.
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.

Applications

ArmorStart™ is suitable for many applications including:

  • Material handling applications such as food processing, beverage industry, automotive industry, distribution warehouse centers, and airport baggage handling systems.
  • Mining applications such as conveyor belts, pumps, and compressors.
  • Petrochemical applications such as pumps, fans, and compressors.