Allen-Bradley Allen-Bradley Home

ArmorStart Distributed Motor Controllers

Bulletin 280/281 ArmorStart Distributed Motor Controllers

Bulletin 280/281 ArmorStart® Distributed Motor Controllers offer a simple, cost-effective method of integrating combinations starters, I/O and network capabilities in your on-machine architecture. The product line includes both full-voltage and reversing starters, as well as a safety version that provides a solution for DeviceNet™ safety installations. ArmorStart with EtherNet/IP™ offers the advantages of distributed motor control, EtherNet/IP communication, and Embedded Switch Technology.

 

Features 

  • Robust IP67/NEMA Type 4 and NEMA Type 4X enclosure rating
  • Gland plate entry: conduit entrance or ArmorConnect® power media
  • Four inputs and two outputs (expandable with ArmorPOINT® I/O)
  • EtherNet/IP™ embedded switch technology
  • DeviceLogix™ smart component technology
  • Peer-to-peer communication (ZIP)
  • ControlNet™ and EtherNet/IP connectivity via ArmorPOINT communications
  • Suitable for safety applications up to safety Category 4, PLe (safety version only)
  • Enhanced safety monitoring (safety version only)

Products

ArmorStart® Distributed Motor Controller, Full-voltage Starter

  • 280A Motor Controller with ArmorPOINT Communications
  • 280D Motor Controller with DeviceNet Communications
  • 280D Safety Motor Controller with DeviceNet Communications
  • 280E Motor Controller with EtherNet/IP Communications

ArmorStart® Distributed Motor Controller, Reversing Starter

  • 281A Motor Controller  with ArmorPOINT Communications
  • 281D Motor Controller  with DeviceNet Communications
  • 281D Safety Motor Controller with DeviceNet Communications
  • 281E Motor Controller with EtherNet/IP Communications

Certifications

  • cULus

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Related Products

Frequently Viewed Publications

TitleNumberLanguage
Distributed Motor Control Solutions Brochure280-BR001
ArmorStart EtherNet/IP Distributed Motor Controller Product Profile280-PP004
ArmorConnect Power Media Product Profile280-PP002
ArmorStart Distributed Motor Controller and ArmorConnect Power Media Selection Guide280-SG001
ArmorStart EtherNet/IP Communications and Control Programming Manual280E-PM001

Product Catalog

Find catalog numbers, certifications, and specifications.

Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Can’t Find What You Need?

Browse our Literature Library where you can search for additional publications in more languages. You can also use the Advanced Search feature to search by catalog number, publication type, title, or keywords to narrow your results.

Build This Catalog Number

Build or verify a catalog number, and get information and CAD drawings for these products.

Configuration & Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
  • ProposalWorks — Build complete quotes and proposals.

Firmware Updates

The ArmorStart® firmware is flash upgradeable.

Other Resources

  • Integrated Architecture Builder — Select hardware and generate bills of materials for projects.
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.0

Accessories

We offer a variety of accessories for your ArmorStart® Distributed Motor Controllers, including:

  • ArmorPOINT® media
  • Cables
  • DeviceNet™ media
  • Sealing caps
  • Sensor media

View all ArmorStart Distributor Motor Controller accessories

Applications

ArmorStart™ is suitable for many applications including:

  • Material handling applications such as food processing, beverage industry, automotive industry, distribution warehouse centers, and airport baggage handling systems.
  • Mining applications such as conveyor belts, pumps, and compressors.
  • Petrochemical applications such as pumps, fans, and compressors.