Allen-Bradley Allen-Bradley Home

Ultra5000 Single-Axis Servo Drives

Bulletin 2098 Ultra5000 Single-Axis Servo Drives with Intelligent Positioning

Bulletin 2098 Ultra™ 5000 Intelligent Positioning Drives are compact and programmable. They combine performance and flexibility for high-speed position capturing and calculations. Drives include automatic motor recognition capability with intelligent feedback devices, eliminating the need to configure motor parameters.

Features

  • Continuous output power of 0.25…22 kW
  • Input volts: 100...460V AC, single-phase and three-phase input
  • Fully-programmable controller that provides advanced motion control functions for any single-axis application
  • Peak current of 230V platform is 7.5…150 A
  • Peak current of 460V platform is 14…94 A
  • High-speed processing for increased axis performance and control capabilities
  • Advanced feedback capabilities including absolute and high-resolution encoders
  • Position capture latency less than 1.0 µs, and processing time for position-based calculations as low as 125 µs
  • DeviceNet™ connectivity options
  • Connects directly to a PanelView™ operator interface for a complete automation solution

Products

  • 2098 Ultra5000 Single-Axis Servo Drives with Intelligent Positioning

Certifications

  • UL

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Learn More

Leverage the capabilities of your Ultra5000 Single-Axis Servo Drives — plus integrate with RSLogix 5000™ programming software (version 20 or higher), CompactLogix® controllers, and ControlLogix® controllers — by upgrading to our Kinetix 350 Single-Axis EtherNet/IP Servo Drives.

Our Migration Solutions programs and services will help you leverage your investments in knowledge and equipment when you decide it is time to migrate.

Software

Configure your Ultra™ 5000 servo drive with UltraWARE software from Allen-Bradley®.

Learn More

Additional software products are available from Rockwell Software.

Frequently Viewed Publications

TitleNumberLanguage
Integrated Architecture BrochureIA-BR005
Ultra5000 Servo Drives Product Profile2098-PP001
Ultra5000 Servo Drives Installation Manual2098-IN001
More Ultra5000 Servo Drive publications in Literature LibraryAll Languages

Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Can’t Find What You Need?

Browse our Literature Library where you can search for additional publications in more languages. You can also use the Advanced Search feature to search by catalog number, publication type, title, or keywords to narrow your results.

Configuration & Selection Tools

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.

Accessories

We offer a variety of accessories for your Ultra™ 5000 Intelligent Positioning Servo Drives, including:

  • AC line filters
  • Breakout boards, cables, and kits
  • Connector kits
  • Interface cables
  • Motor feedback cables
  • Resistive brake modules
  • Shunt modules

View all accessories in the Ultra5000 Intelligent Positioning Drives Installation Instructions [PDF]

Applications

Typical applications for Ultra™ 5000 servo drives include:

  • Converting
  • Food processing
  • Metal Forming
  • Packaging

Customer Success

  • Motion Control Case Studies — View our case studies site to discover how customers have applied Allen-Bradley Motion Control products in their applications.