Allen-Bradley Allen-Bradley Home
Bulletin 2098 Ultra3000 Multi-Axis Servo Drives

Ultra3000 Multi-Axis Servo Drives

Bulletin 2098 Ultra™ 3000 Digital Servo Drives support simple standalone indexing as well as multi-axis integrated motion. All power sizes are available with indexing, SERCOS interface and DeviceNet™ networking options. Integrate this drive with the ControlLogix™ or SoftLogix™ platform via SERCOS interface for integrated motion.

  • Overview
  • Software
  • Documentation
  • Resources

Features

  • Continuous output power of 110V…460V (0.25…22 kW)
  • 100…480V AC options, single and three-phase input
  • SERCOS interface or DeviceNet™ connectivity options
  • 7.5…150 A peak current capability
  • Uses standard high-density D-Shell connectors
  • Field-programmable flash memory firmware storage
  • Eight selectable general purpose inputs
  • Four selectable general purpose outputs and relay output
  • One serial port for RS-232 or RS-485 communications
  • Built-in support for multi-turn absolute encoders or an option to supply external logic power to maintain position during power loss

Products

  • 2098 Ultra3000 Multi-Axis Servo Drives

Certifications

  • CE, UL

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.


Software

Configure your Ultra™ 3000 digital servo drive with UltraWARE software from Allen-Bradley®.

Configure your Ultra3000-SE drive with RSLogix 5000 programming software (version 20 or earlier) from Rockwell Software®.

Learn More

Additional software products are available from Rockwell Software.

Documentation

TitleNumberDownload
Integrated Architecture BrochureIA-BR005
Ultra3000 Digital Servo Drive Brochure2098-BR002
Kinetix Motion Control Selection GuideGMC-SG001
Kinetix Servo Drives Specifications Technical DataGMC-TD003
Kinetix Motion Accessories Specifications Technical DataGMC-TD004
Ultra3000 Installation Manual2098-IN003
UltraWARE Software Installation Instructions2098-IN002
UltraWARE Software User Manual2098-UM001
Ultra3000 Drive Systems Design GuideGMC-RM008
Ultra3000 Digital Servo Drive with DeviceNet Reference Manual2098-RM004
More Ultra3000 Servo Drive publications in Literature LibraryAll Languages

Can’t Find What You Need?

Browse our Literature Library where you can search for additional publications in more languages. You can also use the Advanced Search feature to search by catalog number, publication type, title, or keywords to narrow your results.


Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Build This Catalog Number

Build or verify a catalog number, and get information and CAD drawings for these products.

Configuration & Selection Tools

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.