TL-Series Compact Servo Motors

Our Bulletin TLY TL-Series™ Servo Motors represent a significant solution for machine designers needing low-inertia, high-performance servo motors. The 230V motors provide substantial power in a small footprint, including high-torque density afforded by superior stator design. These motors include a high-resolution absolute encoder and a 2000-line incremental encoder.

TL-Series Compact Servo Motors
  • Overview
  • Product Selection
  • Specifications
  • Software
  • Documentation
  • Resources
  • Applications

Features

  • Tight position control with 17-bit resolution
  • Multi-turn high-resolution feedback with battery backup available
  • Controls high load-to-motor rotor inertia ratios while maintaining a stable system
  • On-board memory retains motor identity
  • Serial communication automatically reports identity to the drive
  • 46 mm, 70 mm, 90 mm and 100 mm frame sizes
  • Integral 24V brake option

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Certifications

  • CE marked

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Software

Use RSLogix 5000 programming software from Rockwell Software® to program your TL-Series™ servo motor.

Learn More

Additional software products are available from Rockwell Software.

Documentation

TitleNumberDownload
Integrated Architecture BrochureIA-BR005
TL-Series Servo Motors Product ProfileTL-PP003
Motion Control Selection GuideKNX-SG001
TL-Series Servo Motors Installation InstructionsTL-IN003
More TL-Series Servo Motor publications in Literature LibraryAll Languages
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
  • Kinetix Accelerator Toolkit — Simplify the design, manufacturing, and start-up of motion control systems.
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.

Applications

Typical applications for our TL-Series™ Compact Servo Motors include:

  • Robotics
  • Material handling
  • X-Y tables
  • Specialty machinery
  • Semiconductor manufacturing
  • Medical/laboratory equipment
  • Light packaging machines
  • Office machinery

Motion Control Case Studies — View our case studies site to discover how customers have applied Allen-Bradley Motion Control products in their applications.