Single-Turn High-Performance Absolute Encoders

Bulletin 845G Single-Turn is a NEMA Type 4 and 13, single-turn absolute encoder for use in harsh conditions. We enhanced this encoder to incorporate the higher performance of our 845GM encoder in a standard size 25 package.

Bulletin 845G High-Performance Single-Turn
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Absolute gray code, natural binary or binary coded decimal (BCD) output
  • 8…15 bit resolution (256…32768 counts per revolution)
  • Open collector, TTL, push-pull or SSI outputs
  • Low or high true output optional
  • NEMA Type 4 and 13
  • Reverse polarity protection
  • 5V, 8-24V or 10-30V DC power supply
  • 0…85 °C operating temperature

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
845G Single-Turn Absolute Encoder Installation Instructions845G-IN001

Certifications

  • CE Marked

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
845G Single-Turn Absolute Encoder Installation Instructions845G-IN001
More Encoder publications in Literature LibraryAll Languages
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
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.