Single-Turn Absolute Encoders with Zero Set Pin

Bulletin 845GM Single-Turn is a NEMA Type 4 and 13, single-turn absolute encoder that digitizes shaft position for reliable readouts. You can use this encoder under a wide range of harsh conditions. The 845GM provides high resolution in a compact size 20 housing for applications where positioning accuracy is critical but space is limited.

Bulletin 845GM Single-Turn with Zero Set Pin
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Absolute gray code, natural binary or binary coded decimal (BCD) output
  • 8…15 bit resolution (256…32768 counts per revolution)
  • Open collector, TTL, push-pull, or SSI outputs
  • Low or high true output optional
  • NEMA Type 4 and 13
  • Reverse polarity protection
  • 5V, 8…24V or 10…30V DC power supply
  • 0…85 °C operating temperature

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
845GM Absolute Encoder Installation Instructions845GM-IN001

Certifications

  • CE Marked

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
845GM Absolute Encoder Installation Instructions845GM-IN001
More Encoder publications in Literature LibraryAll Languages
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
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.