Single-Turn Absolute Encoders

Bulletin 845D Single Turn is a heavy-duty NEMA Type 4 single-turn absolute position encoder that digitizes shaft angle position into one of a number of absolute code formats. Our encoder has a unique digital output for each shaft position. It uses a single laser diode and a fiber optic assembly to produce a concentrated beam of light that passes through a code disk and is sensed as high level optical signals.

Bulletin 845D Single-Turn
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Absolute gray code, natural binary or binary coded decimal (BCD) output
  • Optional latch command input for discrete I/O
  • Optional 5V, or 8-24V DC power requirements
  • 85 °C (185 °F) operating temperature
  • Electronic zero set pin
  • Field-selectable direction control

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
845D Absolute Encoder Installation Instructions845D-IN002

Certifications

  • CE Marked

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
845D Absolute Encoder Installation Instructions845D-IN002
More Encoder publications in Literature LibraryAll Languages
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
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.