Ultra 3000 Multi-axis Servo Drives

Bulletin 2098 Ultra™ 3000 Digital Servo Drives support simple standalone indexing as well as multi-axis integrated motion. All power sizes are available with indexing, SERCOS interface and DeviceNet™ networking options. Integrate this drive with the ControlLogix™ or SoftLogix™ platform via SERCOS interface for integrated motion.

Bulletin 2098 Ultra 3000 Multi-axis Servo Drives
  • Overview
  • Product Selection
  • Specifications
  • Software
  • Documentation
  • Resources

Features

  • Continuous output power of 110V…460V (0.25…22 kW)
  • 100…480V AC options, single and three-phase input
  • SERCOS interface or DeviceNet™ connectivity options
  • 7.5…150 A peak current capability
  • Uses standard high-density D-Shell connectors
  • Field-programmable flash memory firmware storage
  • Eight selectable general purpose inputs
  • Four selectable general purpose outputs and relay output
  • One serial port for RS-232 or RS-485 communications
  • Built-in support for multi-turn absolute encoders or an option to supply external logic power to maintain position during power loss

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Kinetix Servo Drives Specifications Technical DataKNX-TD003

Certifications

  • CE
  • UL

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Software

Use RSLogix 5000 programming software from Rockwell Software® or UltraWARE software from Allen-Bradley® to program your Ultra™ 3000 Servo Drive.

Learn More

Additional software products are available from Rockwell Software.

Documentation

TitleNumberDownload
Integrated Architecture BrochureIA-BR005
Kinetix Motion Control Selection GuideKNX-SG001
Kinetix Servo Drives Specifications Technical DataKNX-TD003
Kinetix Motion Accessories Specifications Technical DataKNX-TD004
Ultra3000 Installation Manual2098-IN003
UltraWARE Software Installation Instructions2098-IN002
UltraWARE Software User Manual2098-UM001
Ultra3000 Drive Systems Design GuideGMC-RM008
Ultra3000 Digital Servo Drive with DeviceNet Reference Manual2098-RM004
More Ultra3000 Servo Drive publications in Literature LibraryAll Languages

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration & Selection Tools

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.