Kinetix 7000 High-power Servo Drives

Our Bulletin 2099 Kinetix® 7000 Servo Drives support motion applications with the highest power requirements. With a power output up to 150 kW, this drive extends the benefits of Kinetix Integrated Motion to an even greater range of applications. The Kinetix 7000 servo drive fits seamlessly into your Integrated Architecture™ system. It supports for permanent magnet (synchronous) and induction (asynchronous) motors. Safety features help safeguard personnel while assisting in productivity improvements.

Bulletin 2099 Kinetix 7000 High-power Servo Drives
  • Overview
  • Product Selection
  • Specifications
  • Software
  • Documentation
  • Resources
  • Applications

Features

  • Continuous power output of 112…150 kW
  • Input volts: 380…480V AC three-phase
  • Integrates seamlessly into the Logix platform for high-power single-axis integrated motion
  • Built on PowerFlex® power structure and Kinetix® control structure foundations
  • Supports permanent magnet (synchronous) and induction (asynchronous) motors
  • Integrates with the 8720MC Regenerative Power Supply (RPS) to provide motoring power and/or regenerative braking (8720MC Line Reactor required when using RPD module)

Built-in Safety Features:

  • Safe Torque-Off is certified at SIL3, and requires an external safety relay to meet EN954-1, Category 3. Prevents drive restarts after the safety circuit is tripped.

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Kinetix Servo Drives Specifications Technical DataKNX-TD003

Certifications

  • CE
  • C-Tick
  • UL

(Functional Safety)

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Software

Use RSLogix 5000 programming software from Rockwell Software® to program your Kinetix® 7000 high-power servo drive.

Learn More

Additional software products are available from Rockwell Software.

Documentation

TitleNumberDownload
Integrated Architecture BrochureIA-BR005
Kinetix Motion Control Selection GuideKNX-SG001
Kinetix Servo Drives Specifications Technical DataKNX-TD003
Kinetix Motion Accessories Specifications Technical DataKNX-TD004
Kinetix 7000 Servo Drives User Manual2099-UM001
Kinetix 7000 Drive Systems Design GuideGMC-RM007
Kinetix Safe-off Feature Safety Reference ManualGMC-RM002
More Kinetix 7000 Servo Drive publications in Literature LibraryAll Languages

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration & Selection Tools

Other Resources

  • Safety Automation Builder — Streamline safety system design, including safety system layout, product selection, and safety analysis to help meet machinery safety performance level (PL) requirements established by ISO 13849-1.
  • Safety Resource Center — Access current safety-related white papers, videos, presentations, simulations, calculators, and other tools.
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.

Applications

Typical applications for Kinetix® 7000 servo drives include:

  • Paper
  • Metals
  • Converting
  • Packaging
  • Printing

Customer Success

  • Motion Control Success Stories — View our case studies site to discover how customers have applied Allen-Bradley motion control products in their applications.