Kinetix 6200 Safe-speed Modular Servo Drives

Our Bulletin 2094 Kinetix® 6200 Servo Drives bring safety options and flexible modular design to the multi-axis Kinetix 6000 servo drive family. Axes can transition from safe-off to safe-speed functionality, and from SERCOS interface to EtherNet/IP networks. The Kinetix 6200 SERCOS interface drive is compatible with the existing Kinetix 6000 system, so you can upgrade any number of installed axes to advanced safety where needed.

Bulletin 2094 Kinetix 6200 Safe-speed Modular Servo Drives
  • Overview
  • Product Selection
  • Specifications
  • Software
  • Documentation
  • Resources

Features

  • Continuous power output of 1.2…22 kW
  • Input volts: 324…528V AC three-phase
  • Modular design simplifies wiring, simplifies maintenance, reduces spare parts inventory, and helps you adapt quickly to technology enhancements
  • Safety features include Safe Stop, Zero Speed Monitoring, Safe Maximum Speed, Safe Direction Monitoring, Door Monitoring and Control, Enabling Switch Control and Safe Maximum Acceleration Monitoring
  • Safer access to guarded areas while operation continues under limited conditions
  • Reduces and monitors application speed so that an operator can safely inspect and perform limited work without completely stopping the machine

Built-in Safety Features:

  • Safe Torque-Off is certified at ISO 13849-1 PLe/SIL3. No external relay is required to meet EN954-1 Category 3. Prevents drive restarts after the safety circuit is tripped.
  • Safe Speed Monitor combines the Safe Torque-Off capability and an embedded safety relay with the Rockwell Automation® Safe-Speed Control core technology in one hardware option embedded in the drive. Certified PLe/SIL3.

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Kinetix Servo Drives Specifications Technical DataKNX-TD003

Certifications

  • CE-compliant
  • UL-listed to U.S. and Canadian safety standards

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Software

Use RSLogix 5000 programming software or Studio 5000 Logix Designer from Rockwell Software® to program your Kinetix® 6200 safe-speed modular servo drive.

Learn More

Additional software products are available from Rockwell Software.

Documentation

TitleNumberDownload
Integrated Architecture BrochureIA-BR005
Kinetix 6200 Modular Servo Drive Product Profile2094-PP004
Kinetix Motion Control Selection GuideKNX-SG001
Kinetix Servo Drives Specifications Technical DataKNX-TD003
Kinetix 6200 and Kinetix 6500 Modular Multi-axis Servo Drives User Manual2094-UM002
Kinetix 6000 and Kinetix 6200/6500 Drive Systems Design GuideGMC-RM003
Kinetix 6200 and Kinetix 6500 Safe Torque-off Safety Reference Manual2094-RM002
Kinetix 6200 Safe Speed Monitoring Safety Reference Manual2094-RM001
More Kinetix 6200 Servo Drive publications in Literature LibraryAll Languages

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration & Selection Tools

Other Resources

  • Safety Automation Builder — Streamline safety system design, including safety system layout, product selection, and safety analysis to help meet machinery safety performance level (PL) requirements established by ISO 13849-1.
  • Safety Resource Center — Access current safety-related white papers, videos, presentations, simulations, calculators, and other tools.
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.