Kinetix 6000 Multi-axis Servo Drives

Our Bulletin 2094 Kinetix® 6000 Multi-axis Servo Drives help improve system performance while saving time and money. This drive is designed to help make wiring, programming, operation and diagnostics faster and easier. It can also assist you in decreasing engineering and installation time while adding flexibility for demanding motion applications. Our drive handles global voltage requirements.

Bulletin 2094 Kinetix 6000 Multi-axis Servo Drives
  • Overview
  • Product Selection
  • Specifications
  • Software
  • Documentation
  • Resources

Features

  • Continuous power output of 0.3…3.0 kW
  • Input volts: 195…265V AC three-phase and 324…528V AC three-phase
  • Accommodates 1…8 axes on Power Rail
  • Includes six inputs: 2 registration inputs, 1 home input, 2 overtravel inputs and 1 axis enable input
  • Integrates seamlessly into the Logix platform for multi-axis integrated motion
  • Greater flexibility in your machine design through compact size
  • Advanced control capabilities for greater precision and throughput
  • Reduces the total number of connections through simplified wiring and modular design
  • Built-in support for multi-turn absolute encoders to maintain position during power loss
  • Peak Enhancement configuration supports motion applications that require fast acceleration and deceleration for limited duration
    • Produces torque up to 250% of continuous rated current for limited duty cycles
    • Provides higher peak current, potentially downsizes the drive power supply and axis modules, and reduces required panel space

Built-in Safety Features:

  • Safe Torque-Off is certified at ISO 13849-1 PLe/SIL3, and requires an external safety relay to meet EN954-1, Category 3. Prevents drive restarts after the safety circuit is tripped.

Additional Information

  • Protect your people, productivity, and environment with our Safety Components and integrated Safety Solutions. We understand your factory floor challenges and can help you meet your goals with one of the broadest safety portfolios in the industry.

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Kinetix Servo Drives Specifications Technical DataKNX-TD003

Certifications

  • CE-compliant
  • UL-listed to U.S. and Canadian safety standards

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Software

Use RSLogix 5000 programming software or Studio 5000 Logix Designer from Rockwell Software® to program your Kinetix® 6000 servo drive.

Learn More

Additional software products are available from Rockwell Software.

Documentation

TitleNumberDownload
Integrated Architecture BrochureIA-BR005
Kinetix Motion Control Selection GuideKNX-SG001
Kinetix Servo Drives Specifications Technical DataKNX-TD003
Kinetix Motion Accessories Specifications Technical DataKNX-TD004
Kinetix 6000 and Kinetix 6200/6500 Drive Systems Design GuideGMC-RM003
Kinetix Safe-off Feature Safety Reference ManualGMC-RM002
More Kinetix 6000 Servo Drive publications in Literature LibraryAll Languages

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration & Selection Tools

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.