Kinetix 2000 Low-power Multi-axis Servo Drives

Our Bulletin 2093 Kinetix® 2000 Servo Drives extend the benefits of Kinetix Integrated Motion to low-power motion control applications. Our multi-axis servo drive helps you save time and money from initial wiring and programming to operation and diagnostics. This compact drive integrates with the CompactLogix™ 1768-L4x controller for small and mid-sized applications.

Bulletin 2093 Kinetix 2000 Low-power Multi-axis Servo Drives
  • Overview
  • Product Selection
  • Specifications
  • Software
  • Documentation
  • Resources

Features

  • Continuous output power of 0.3…3.0 kW
  • Input volts: 230V AC, single-phase and three-phase
  • Greater flexibility in your machine design through compact size
  • Advanced control capabilities for greater precision and throughput
  • Reduces the total number of connections through simplified wiring and modular design
  • Smart Motor Technology provides automatic identification of correct motor-to-drive connectivity, to help reduce commissioning time
  • Integrates easily into the Logix platform for multi-axis integrated motion
  • Single easy-to-use Power Rail replaces power, wiring, logic control wiring and other complex cables for easy installation

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Kinetix Servo Drives Specifications Technical DataKNX-TD003

Certifications

  • CE-compliant
  • UL-listed to U.S. and Canadian safety standards

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Software

Use RSLogix 5000 programming software or Studio 5000 Logix Designer from Rockwell Software® to program your Kinetix® 2000 servo drive.

Learn More

Additional software products are available from Rockwell Software.

Documentation

TitleNumberDownload
Kinetix Motion Control Selection GuideKNX-SG001
Kinetix Servo Drives Specifications Technical DataKNX-TD003
Kinetix Motion Accessories Specifications Technical DataKNX-TD004
Kinetix 2000 Multi-Axis Servo Drive User Manual2093-UM001
Kinetix 2000 Drive Systems Design GuideGMC-RM006
More Kinetix 2000 Servo Drive publications in Literature LibraryAll Languages

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration & Selection Tools

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.