Kinetix 6500 EtherNet/IP-enabled Servo Drives

Bulletin 2094 Kinetix® 6500 EtherNet/IP™ Servo Drives combine high-performance integrated motion with an open EtherNet/IP network. This drive can be part of a solution using EtherNet/IP to integrate high-performance servo and AC drives, I/O, smart actuators and any other EtherNet/IP-connected device. This drive provides safety features to help improve operator safety and enhance machine efficiency. Its modular structure provides an adaptable platform for future machine enhancements.

Bulletin 2094 Kinetix 6500 EtherNet/IP-enabled Servo Drives
  • Overview
  • Product Selection
  • Specifications
  • Software
  • Documentation
  • Resources

Features

  • Continuous power output of 1.2…22 kW
  • Input volts: 324…528V AC three-phase
  • Standard Ethernet eliminates need for dedicated motion network
  • Integrates with the RSLogix™ 5000 programming software (version 20 or earlier), the Studio 5000™ Automation Engineering and Design environment (version 21 and later), and select ControlLogix™ controllers
  • Interchangeable control modules allow axes to transition to different networks or safety functionality
  • Dual-port embedded switch supports device-level ring (DLR) topology for EtherNet/IP™ applications
  • Connects to business, commercial and industrial devices with no need for proprietary hardware or software
  • Safety features include Safe Stop, Zero Speed Monitoring, Safe Direction Monitoring and Safe Maximum Acceleration Monitoring
  • Safer access to guarded areas while a machine or process continues operation under limited conditions

Built-in Safety Features:

  • Safe Torque-Off is certified at ISO 13849-1 PLe/SIL3. No external relay required to meet EN954-1 Category 3. Prevents drive restarts after the safety circuit is tripped.
  • Safe Speed Monitor combines the Safe Torque-Off capability and an embedded safety relay with the Rockwell Automation® Safe-Speed Control core technology in one hardware option embedded in the drive. Certified PLe/SIL3.

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Kinetix Servo Drives Specifications Technical DataKNX-TD003

Certifications

  • CE-compliant
  • UL-listed to U.S. and Canadian safety standards

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Software

Use RSLogix 5000 programming software or Studio 5000 Logix Designer from Rockwell Software® to program your Kinetix® 6500 EtherNet/IP servo drive.

Learn More

Additional software products are available from Rockwell Software.

Documentation

TitleNumberDownload
Integrated Architecture BrochureIA-BR005
Kinetix 6500 Ethernet Servo Drive Product Profile2094-PP005
Kinetix Motion Control Selection GuideKNX-SG001
Kinetix Servo Drives Specifications Technical DataKNX-TD003
Integrated Motion on SERCOS and EtherNet/IP Systems White Paper PDFMOTION-WP001
Kinetix 6200 and Kinetix 6500 Modular Multi-axis Servo Drives User Manual2094-UM002
Kinetix 6000 and Kinetix 6200/6500 Drive Systems Design GuideGMC-RM003
Kinetix 6200 and Kinetix 6500 Safe Torque-off Safety Reference Manual2094-RM002
More Kinetix 6500 Servo Drive publications in Literature LibraryAll Languages

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration & Selection Tools

Other Resources

  • Safety Automation Builder — Streamline safety system design, including safety system layout, product selection, and safety analysis to help meet machinery safety performance level (PL) requirements established by ISO 13849-1.
  • Safety Resource Center — Access current safety-related white papers, videos, presentations, simulations, calculators, and other tools.
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.