Kinetix 5500 EtherNet/IP Servo Drives

Bulletin 2198 Kinetix® 5500 Servo Drives connect to and operate with CompactLogix™ 5370 controllers, supporting Integrated Motion on EtherNet/IP™. With its innovative, compact design, the Kinetix 5500 drive helps minimize machine footprint and simplifies system wiring. In addition, the dual-port Ethernet allows for both line and Device Level Ring (DLR) topologies.

Bulletin 2198 Kinetix 5500 EtherNet/IP Servo Drives
  • Overview
  • Product Selection
  • Specifications
  • Software
  • Documentation
  • Resources
  • Applications

Features

  • Offers innovative shared AC/DC bus connection to configure multi-axis applications
  • Includes dual-port Ethernet
  • Provides digital feedback through a single cable
  • Provides disturbance observer that allows up to 80-1 inertia mismatch
  • Lets you run servo and induction motors on one drive platform
  • Safe Torque-off is certified at ISO 13849-1 PLd/SIL 2

Kinetix 5500 Integrated Safety Servo Drives

With an integrated safety drive, the safety signal is traveling through the EtherNet/IP network cable instead of being hard wired from drive to controller. You can change configurations for any of the drives on the network without having to change wiring. It can all be done with Studio 5000™ Logix Designer and your controller through the use of the EtherNet/IP network. With Kinetix 5500 Integrated Safety Servo Drives, you can:

  • Perform SIL3 Ple Safe Torque Off safety functions over EtherNet/IP connection
  • Complete project integration in Studio 5000™ Logix Designer for control, safety, and motion
  • Decrease wiring of safety circuit
  • Lessen number of components required
  • Validate your safety system through code reuse
  • Reduce cabinet space requirements

Additional Information

Integrated Safety with the PowerFlex 527 and Kinetix 5500 Drives — Watch this video to learn about integrated safety as part of your Integrated Architecture.

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Kinetix Servo Drives Specifications Technical DataKNX-TD003

Certifications

  • CE
  • C-Tick
  • KCC
  • ODVA
  • SCCR: 200 kA
  • UL 508C

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Software

Configure your Kinetix® 5500 servo drives with Studio 5000 Logix Designer enviornment from Rockwell Software®.

Learn More

Additional software products are available from Rockwell Software.

Documentation

TitleNumberDownload
Kinetix 5500 and VP Low Inertia Motor Product Profile2198-PP001
Kinetix Motion Control Selection GuideKNX-SG001
Kinetix Servo Drives Specifications Technical DataKNX-TD003
Kinetix 5500 Servo Drives Installation Instructions2198-IN001
Kinetix 5500 Feedback Connector Kit Installation Instructions2198-IN002
Kinetix 5500 AC Line Filters Installation Instructions2198-IN003
Kinetix 5500 Capacitor Module Installation Instructions2198-IN004
Kinetix 5500 Drive System Design GuideKNX-RM009
Kinetix 5500 Servo Drives User Manual2198-UM001
More Kinetix 5500 Servo Drives publications in Literature LibraryAll Languages

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration and Selection Tools

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.

Applications

Typical applications for Kinetix® 5500 Servo Drives include:

  • Automated assembly
  • Automated inspection
  • Food and beverage
  • Material handling
  • Packaging
  • Pharmaceutical
  • Printing

Motion Control Case Studies — View our case studies site to discover how customers have applied Allen-Bradley® Motion Control products in their applications.