Kinetix 350 Single-axis Ethernet/IP Servo Drives

Our Bulletin 2097 Kinetix® 350 Single-axis EtherNet/IP™ Servo Drives provide scalability of integrated motion. Leveraging a single network, EtherNet/IP simplifies the integration of the entire system including HMI, programmable automation controller, I/O, and motion.

Bulletin 2097 Kinetix 350 Single-axis Ethernet/IP Servo Drives
  • Overview
  • Product Selection
  • Specifications
  • Software
  • Documentation
  • Resources
  • Applications

Features

  • Continuous output power of 400 W…3 kW
  • Input volts: 120…240V AC single-phase and 240-460V AC three-phase
  • Supported in the RSLogix™ 5000 programming software (version 20 only) and in the Studio 5000™ Automation Engineering and Design environment (version 21 and later)
  • Ideal for CompactLogix® and ControlLogix® controllers on EtherNet/IP™ networks
  • Integrates seamlessly with MP-Series™ and TL-Series™ servo motors and actuators

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Kinetix Servo Drives Specifications Technical DataKNX-TD003

Certifications

  • CE
  • C-Tick
  • cULus
  • Functional Safety

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Software

Use RSLogix 5000 programming software or Studio 5000 Logix Designer from Rockwell Software® to program your Kinetix® 350 Single-axis EtherNet/IP™ servo drive.

Learn More

Additional software products are available from Rockwell Software.

Documentation

TitleNumberDownload
Kinetix 350 Product Profile2097-PP002
Kinetix Motion Control Selection GuideKNX-SG001
Kinetix Servo Drives Specifications Technical DataKNX-TD003
Kinetix Motion Accessories Specifications Technical DataKNX-TD004
Kinetix 350 Single-axis EtherNet/IP Servo Drive Installation Instructions2097-IN008
Kinetix 350 Single-axis EtherNet/IP Servo Drive User Manual2097-UM002
Kinetix 300 and Kinetix 350 Drive Systems Design GuideGMC-RM004
More Kinetix 350 Servo Drive publications in Literature LibraryAll Languages

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration and Selection Tools

Other Resources

  • Safety Automation Builder — Streamline safety system design, including safety system layout, product selection, and safety analysis to help meet machinery safety performance level (PL) requirements established by ISO 13849-1.
  • Safety Resource Center — Access current safety-related white papers, videos, presentations, simulations, calculators, and other tools.
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.

Applications

Typical applications for Kinetix® 350 Servo Drives include:

  • Simple packaging
  • Material handling
  • Automated assembly
  • Automated inspection
  • Light machining
  • Food and beverage
  • Pharmaceutical and biotech

Case Studies

  • Motion Control Case Studies — View our case studies site to discover how customers have applied Allen-Bradley® motion control products in their applications.