Kinetix Integrated Motion on EtherNet/IP Servo Drives

Our Kinetix® 5500, 5700, 6500, and 350 Servo Drives connect to and operate with Logix controllers, supporting Integrated Motion on EtherNet/IP™. These drives combine high-performance integrated motion with an open EtherNet/IP network. They can be part of a solution using EtherNet/IP to integrate high-performance servo and AC drives, I/O, smart actuators, and any other EtherNet/IP-connected device.

Bulletin 2097 Kinetix 350 Single-axis Ethernet/IP Servo Drives

Kinetix 350 Single-axis EtherNet/IP

Our Bulletin 2097 Kinetix® 350 Single-axis EtherNet/IP™ Servo Drives provide scalability of integrated motion. Leveraging a single network, EtherNet/IP simplifies the integration of the entire system including HMI, programmable automation controller, I/O, and motion.


Bulletin 2198 Kinetix 5500 EtherNet/IP Servo Drives

Kinetix 5500 EtherNet/IP

Bulletin 2198 Kinetix® 5500 Servo Drives connect to and operate with CompactLogix™ 5370 controllers, supporting Integrated Motion on EtherNet/IP™. With its innovative, compact design, the Kinetix 5500 drive helps minimize machine footprint and simplifies system wiring. In addition, the dual-port Ethernet allows for both line and Device Level Ring (DLR) topologies.


Bulletin 2198 Kinetix 5700 EtherNet/IP Servo Drives

Kinetix 5700 EtherNet/IP Servo Drives

Our Bulletin 2198 Kinetix® 5700 Servo Drives help expand the value of integrated motion on EtherNet/IP to large custom machine builder applications. The Kinetix 5700 servo drive can help reduce commissioning time and improve machine performance. It offers the simplicity, power, and space savings you need to help get your machine up and running faster.


Bulletin 2094 Kinetix 6500 EtherNet/IP-enabled Servo Drives

Kinetix 6500 EtherNet/IP

Bulletin 2094 Kinetix® 6500 EtherNet/IP™ Servo Drives combine high-performance integrated motion with an open EtherNet/IP network. This drive can be part of a solution using EtherNet/IP to integrate high-performance servo and AC drives, I/O, smart actuators and any other EtherNet/IP-connected device. This drive provides safety features to help improve operator safety and enhance machine efficiency. Its modular structure provides an adaptable platform for future machine enhancements.