Kinetix Integrated Motion on SERCOS

Our Kinetix® 6000 and 6200 SERCOS Integrated Motion Multi-axis Servo Drives help improve system performance while saving time and money. Kinetix 2000 Servo Drives extend the benefits of Kinetix integrated motion to low-power motion control applications, Kinetix 7000 servo drives support motion applications with the highest power requirements. The Kinetix 6000M integrated drive-motor systems combine the high-performance MP-Series™ food-grade servo motor and Kinetix 6000 servo drive into a single package.

Bulletin 2093 Kinetix 2000 Low-power Multi-axis Servo Drives

Kinetix 2000 Low-Power Multi-axis

Our Bulletin 2093 Kinetix® 2000 Servo Drives extend the benefits of Kinetix Integrated Motion to low-power motion control applications. Our multi-axis servo drive helps you save time and money from initial wiring and programming to operation and diagnostics. This compact drive integrates with the CompactLogix™ 1768-L4x controller for small and mid-sized applications.


Bulletin 2094 Kinetix 6000 Multi-axis Servo Drives

Kinetix 6000 Multi-axis

Our Bulletin 2094 Kinetix® 6000 Multi-axis Servo Drives help improve system performance while saving time and money. This drive is designed to help make wiring, programming, operation and diagnostics faster and easier. It can also assist you in decreasing engineering and installation time while adding flexibility for demanding motion applications. Our drive handles global voltage requirements.


Bulletin 2094 Kinetix 6000M Integrated Drive-motor Systems

Kinetix 6000M Integrated Drive-motor Systems

Our Bulletin 2094 Kinetix® 6000M Integrated Drive-motor systems combine the high-performance MP-Series™ food-grade servo motor and Kinetix 6000 servo drive technologies into a single, compact package. This system provides significant space savings and machine control system simplification. This on-machine solution integrates seamlessly with our Kinetix 6000 and Kinetix 6200 multi-axis servo drive systems and is designed to help reduce wiring time and simplify cabling.


Bulletin 2094 Kinetix 6200 Safe-speed Modular Servo Drives

Kinetix 6200 Safe-speed Modular

Our Bulletin 2094 Kinetix® 6200 Servo Drives bring safety options and flexible modular design to the multi-axis Kinetix 6000 servo drive family. Axes can transition from safe-off to safe-speed functionality, and from SERCOS interface to EtherNet/IP networks. The Kinetix 6200 SERCOS interface drive is compatible with the existing Kinetix 6000 system, so you can upgrade any number of installed axes to advanced safety where needed.


Bulletin 2099 Kinetix 7000 High-power Servo Drives

Kinetix 7000 High-power

Our Bulletin 2099 Kinetix® 7000 Servo Drives support motion applications with the highest power requirements. With a power output up to 150 kW, this drive extends the benefits of Kinetix Integrated Motion to an even greater range of applications. The Kinetix 7000 servo drive fits seamlessly into your Integrated Architecture™ system. It supports for permanent magnet (synchronous) and induction (asynchronous) motors. Safety features help safeguard personnel while assisting in productivity improvements.