Kinetix 300 EtherNet/IP Indexing Servo Drives

Bulletin 2097 Kinetix® 300 EtherNet/IP™ Indexing Servo Drives let you standardize on a single communication network for easier commissioning, configuration, and startup. Integrate your entire control solution over EtherNet/IP-including HMI, controllers, I/O and motion-while maintaining reliable, high-speed connectivity.

Bulletin 2097 Kinetix 300 EtherNet/IP Indexing Servo Drives
  • Overview
  • Product Selection
  • Specifications
  • Software
  • Documentation
  • Resources
  • Applications

Features

  • Continuous output power of 400 W…3 kW
  • Input volts: 115…240V AC single-phase and 230-480V AC three-phase
  • Supports five different index types and as many as 32 indices
  • Memory module for automatic device replacement
  • Programmable through Add-on Profiles in the RSLogix™ 5000 programming software (version 20 or earlier) or in the Studio 5000™ Logix Designer application (version 21 or later)
  • Integrates with CompactLogix® controllers as part of Integrated Architecture™ system
  • Integrates seamlessly with MP-Series™ and TL-Series™ servo motors and actuators

Built-in Safety Features:

  • Safe Torque-Off is certified at ISO 13849-1 PLd/SIL2, and requires an external safety relay to meet EN954-1, Category 3. Prevents drive restarts after the safety circuit is tripped.

Additional Information

  • Protect your people, productivity, and environment with our Safety Components and integrated Safety Solutions. We understand your factory floor challenges and can help you meet your goals with one of the broadest safety portfolios in the industry.

Kinetix Indexing and Component

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Kinetix Servo Drives Specifications Technical DataKNX-TD003

Certifications

  • CE
  • C-Tick
  • c-UL-us

(Functional Safety)

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Software

Configure your Kinetix® 300 EtherNet/IP™ indexing servo drive with MotionView OnBoard software, a web-based configuration tool embedded within the drive.

Use RSLogix 5000 programming software or Studio 5000 Logix Designer from Rockwell Software® to program your Kinetix 300 EtherNet/IP indexing servo drive.

Learn More

Additional software products are available from Rockwell Software.

Documentation

TitleNumberDownload
Integrated Architecture BrochureIA-BR005
Kinetix 300 EtherNet/IP Indexing Servo Drive Product Profile2097-PP001
Kinetix Motion Control Selection GuideKNX-SG001
Kinetix Servo Drives Specifications Technical DataKNX-TD003
Kinetix Motion Accessories Specifications Technical DataKNX-TD004
Kinetix 300 Memory Module Programmer Quick Start2097-QS001
Simple Motion Control via EtherNet/IP with Kinetix 300 Drives Quick StartCC-QS018
Kinetix 300 EtherNet/IP Indexing Servo Drive User Manual2097-UM001
Kinetix 300 and Kinetix 350 Drive Systems Design GuideGMC-RM004
More Kinetix 300 Servo Drive publications in Literature LibraryAll Languages

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration & Selection Tools

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.

Applications

Typical applications for Kinetix® 300 servo drives include:

  • Simple packaging machinery
  • Indexing tables
  • Automatic assembly equipment
  • Tool changing machinery
  • Feed and withdrawal equipment

Motion Control Case Studies — View our case studies site to discover how customers have applied Allen-Bradley motion control products in their applications.