Kinetix EtherNet/IP Indexing and Component Servo Drives

Our Kinetix® EtherNet/IP™ Indexing and Component Servo Drives let you standardize on a single communication network for easier commissioning, configuration, and startup. Integrate your entire control solution over EtherNet/IP-including HMI, controllers, I/O and motion-while maintaining reliable, high-speed connectivity. Kinetix® 3 Component Servo Drives apply the appropriate level of control to a low-power application without the complexity of traditional servo solutions.

Bulletin 2071 Kinetix 3  Component Servo Drives

Kinetix 3 Single-Axis Component

Bulletin 2071 Kinetix® 3 Component Servo Drives apply the appropriate level of control to a low-power application without the complexity of traditional servo solutions. With its compact design, the drive is ideal for small machines requiring less than 1.5 kW and as much as 12.55 N-m of instantaneous torque. When you incorporate this drive into a Connected Component solution, the Connected Component Accelerator Toolkit may reduce design and commission time, in addition to providing CAD drawings, electrical layouts and sample code.


Bulletin 2097 Kinetix 300 EtherNet/IP Indexing Servo Drives

Kinetix 300 EtherNet/IP Indexing

Bulletin 2097 Kinetix® 300 EtherNet/IP™ Indexing Servo Drives let you standardize on a single communication network for easier commissioning, configuration, and startup. Integrate your entire control solution over EtherNet/IP-including HMI, controllers, I/O and motion-while maintaining reliable, high-speed connectivity.