Encoder Output Module

Our Bulletin 2198 Encoder Output Modules synchronize devices to your integrated motion on EtherNet/IP system. It can sync to any axis of motion, real or virtual, and is ideal for use with Kinetix® and PowerFlex® drives.

Bulletin 2198 Encoder Output Module
  • Overview
  • Product Selection
  • Specifications
  • Software
  • Documentation
  • Resources

Features

  • Syncs with any axis of motion, not just those nearby
  • Offers in-cabinet installation which eliminates the need to mount encoders on the machine
  • Provides configureable output: pulse train or quadrature
  • Includes dual EtherNet/IP ports to support a variety of network topologies
  • Offers role-based access control to routines and Add-On Instructions

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Encoder Output Module User Manual2198-UM003

Certifications

 

 

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Software

Studio 5000 Logix Designer® software is the one application to configure, program, and maintain the entire Allen-Bradley® Logix 5000 controller products and related devices. Its intuitive programming environment allows users to work collaboratively to design and maintain their systems.

Learn More

Additional software products are available from Rockwell Software.

Documentation

TitleNumberDownload
Bulletin 2198 EtherNew/IP Encoder Output Modules Product Profile2198-PP003
Encoder Output Module User Manual2198-UM003
View more Encoder Output Module publications in Literature LibraryAll Languages
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
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.