Our servo drive portfolio includes a wide variety of products that offer the right size and feature set to handle a broad range of applications. From single axis component drives to multi-axis modular drives, we offer solutions designed to help you simplify machine design while improving system performance. Our Integrated Motion drives fit seamlessly into the Logix platform for easy use and plug-and-play configurability. Network options and a choice of safety features are available.
![]() | Bulletin 2071 Kinetix® 3 Component Servo Drives apply the appropriate level of control to a low-power application without the complexity of traditional servo solutions. With its compact design, the drive is ideal for small machines requiring less than 1.5 kW and as much as 12.55 N-m of instantaneous torque. When you incorporate this drive into a connected component solution, the Connected Component Building Blocks may reduce design and commission time, in addition to providing CAD drawings, electrical layouts and sample code. |
![]() | Bulletin 2092 Ultra™ 1500 Digital Servo Drive effectively handles a wide range of single-axis motion control applications. Built-in features include dynamic braking capability, tuning and suppression algorithms and velocity speed observer. Pair this drive with a TL-Series™ Servo Motor for a convenient, cost-effective motion control solution. |
![]() | Bulletin 2093 Kinetix® 2000 Servo Drives extend the benefits of Kinetix Integrated Motion to low-power motion control applications. Our multi-axis servo drive helps you save time and money from initial wiring and programming to operation and diagnostics. This compact drive integrates with the CompactLogix™ 1768-L4x controller for small and mid-sized applications. |
![]() | Bulletin 2094 Kinetix® 6000 Multi-axis Servo Drives help improve system performance while saving time and money. Designed to help make wiring, programming, operation and diagnostics faster and easier, this drive assists you in decreasing engineering and installation time while adding flexibility for demanding motion applications. This drive handles global voltage requirements. |
![]() | Bulletin 2094 Kinetix® 6200 Servo Drives bring safety options and flexible modular design to the multi-axis Kinetix 6000 servo drive family. Axes can transition from Safe-off to Safe-speed functionality, and from SERCOS interface to EtherNet/IP networks. The Kinetix 6200 SERCOS interface drive is compatible with the existing Kinetix 6000 system, so you can upgrade any number of installed axes to advanced safety where needed. |
![]() | Bulletin 2094 Kinetix® 6500 EtherNet/IP™ Servo Drives combine high-performance Integrated Motion with an open EtherNet/IP network. This drive can be part of a solution using EtherNet/IP to integrate high-performance servo and AC drives, I/O, smart actuators and any other EtherNet/IP-connected device. This drive provides safety features to help improve operator safety and enhance machine efficiency. Its modular structure provides an adaptable platform for future machine enhancements. |
![]() | Bulletin 2097 Kinetix® 300 EtherNet/IP™ Indexing Servo Drives let you standardize on a single communication network for easier commissioning, configuration, and startup. Integrate your entire control solution over EtherNet/IP-including HMI, controllers, I/O and motion-while maintaining reliable, high-speed connectivity. |
![]() | Bulletin 2097 Kinetix® 350 Single-axis EtherNet/IP™ Servo Drives provide scalability of integrated motion. Leveraging a single network, EtherNet/IP simplifies the integration of the entire system including HMI, programmable automation controller, I/O, and motion. |
![]() | Bulletin 2098 Ultra™ 3000 Digital Servo Drives support simple standalone indexing as well as multi-axis integrated motion. All power sizes are available with indexing, SERCOS interface and DeviceNet™ networking options. Integrate this drive with the ControlLogix™ or SoftLogix™ platform via SERCOS interface for integrated motion. |
![]() | Bulletin 2098 Ultra™ 5000 Intelligent Positioning Drives are compact and programmable. They combine performance and flexibility for high-speed position capturing and calculations. Drives include automatic motor recognition capability with intelligent feedback devices, eliminating the need to configure motor parameters. |
![]() | Bulletin 2098 UltraWARE is software for commissioning your Ultra™ 1500, Ultra™ 3000, Ultra™ 5000 and Kinetix® 3 Servo Drives. This software has a complete set of troubleshooting and diagnostic tools. It is compatible with a variety of drives within our Motion Control family, which simplifies integration and debugging. |
![]() | Bulletin 2099 Kinetix® 7000 Servo Drives support motion applications with the highest power requirements. With a power output up to 150 kW, this drive extends the benefits of Kinetix Integrated Motion to an even greater range of applications. The Kinetix 7000 servo drive fits seamlessly into your Integrated Architecture™ system. It supports for permanent magnet (synchronous) and induction (asynchronous) motors. Safety features help safeguard personnel while assisting in productivity improvements. |