Rotary Motors

Our Rotary Servo Motors meet the demanding requirements of high-performance motion systems. The VP Low-inertia motors connect to the Kinetix® 5500 servo drive and require only a single cable for providing feedback, motor brake, and motor power. The MP-Series™ includes low-inertia, medium-inertia, food-grade and stainless steel motors. The HPK-Series™ motors offer rapid acceleration and deceleration. The F-Series™ medium-inertia motors support applications that require smooth movement of large loads. The TL-Series™ low-inertia motors are compact with a power-dense design.

Kinetix VP Servo Motors

Kinetix VP Servo Motors

Our Kinetix® Servo Motors provide smooth, integrated motion control over EtherNet/IP networks. Kinetix VPC Continuous Duty Servo Motors are optimized to run on Kinetix 5700 Servo Drives, providing continuous power and torque. Kinetix VPL Low Inertia Servo Motors and Kinetix VPF Food Grade Servo Motors operate with Kinetix 5500 and 5700 Servo Drives and deliver high dynamic performance.

 


MP-Series Servo Motors

MP-Series Servo Motors

Our MP-Series™ Servo Motors include low inertia, medium inertia, food grade, and stainless steel motors and are developed to accommodate your unique application needs.


RDD-Series Direct Drive Servo Motors

RDD-Series Direct Drive

Bulletin RDD-Series™ Servo Motors connect directly to the load, eliminating the need for gearboxes, timing belts, pulleys and other mechanical components. The result is reduced energy consumption, faster settling times and better overall control of the load.


TL-Series Compact Servo Motors

TL-Series Compact

Our Bulletin TLY TL-Series™ Servo Motors represent a significant solution for machine designers needing low-inertia, high-performance servo motors. The 230V motors provide substantial power in a small footprint, including high-torque density afforded by superior stator design. These motors include a high-resolution absolute encoder and a 2000-line incremental encoder.


Bulletin 2094 Kinetix 6000M Integrated Drive-motor Systems

Kinetix 6000M Integrated Drive-motor Systems

Our Bulletin 2094 Kinetix® 6000M Integrated Drive-motor systems combine the high-performance MP-Series™ food-grade servo motor and Kinetix 6000 servo drive technologies into a single, compact package. This system provides significant space savings and machine control system simplification. This on-machine solution integrates seamlessly with our Kinetix 6000 and Kinetix 6200 multi-axis servo drive systems and is designed to help reduce wiring time and simplify cabling.


HPK-Series High-Power Servo Motors

HPK-Series High-Power

Bulletin HPK-Series™ High-power Asynchronous Motors combine high power with precise positioning capabilities. These motors feature windings that are optimized for servo control coupled with high-resolution feedback to provide the precision your application requires. They build on proven induction motor technology and provide high reliability and durability in demanding applications.