MP-Series Stainless Steel Servo Motors

The MP-Series™ Stainless Steel (MPS) Servo Motors are specifically designed to meet the unique needs of hygienic environments. With these servo motors, you gain the benefits of Kinetix® Integrated Motion in a greater range of applications, using servo motors even in high pressure, highly caustic washdown environments. The MPS Motor extends the wide range of Allen-Bradley® servo motors into new applications on food, beverage, brewing, dairy, pharmaceutical, and health and beauty manufacturing equipment.

Bulletin MPS MP-Series Stainless Steel Servo Motors
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources
  • Applications

Features

  • High-performance motors for hygienic environments
  • Peak torque of 11.1…27.1 Nm (98…240 lb-in.)
  • Integrate with our Kinetix 6000, Ultra3000 and Ultra5000 servo drives
  • Tightly sealed for maximum protection and corrosion resistance
  • Hardened shaft wear sleeve for long-lasting shaft seal and shaft
  • Meets requirements for IP66, IP67 and IP69K for 1200 psi washdown
  • High-resolution feedback for smooth operation, with an absolute feedback option
  • 230V and 460V supply and integral 24V brake option

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Kinetix Rotary Motion Specifications Technical DataKNX-TD001

Certifications

CE marked
CSA
UL recognized

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Integrated Architecture BrochureIA-BR005
Kinetix Motion Control Selection GuideKNX-SG001
Kinetix Rotary Motion Specifications Technical DataKNX-TD001
MP-Series Stainless Steel Servo Motor Installation InstructionsMP-IN005
More Servo Motor publications in Literature LibraryAll Languages
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
  • Kinetix Accelerator Toolkit — Simplify the design, manufacturing, and start-up of motion control systems.
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.

Applications

Typical applications for our MP-Series™ Stainless Steel servo motors include:

  • Meat and poultry
  • Food slicing and filling
  • Raw food handling
  • Processing
  • Closing machinery
  • Life science
  • Consumer products

Motion Control Case Studies — View our case studies site to discover how customers have applied Allen-Bradley Motion Control products in their applications.