MP-Series Medium Inertia Servo Motors

The MP-Series™ Medium Inertia (MPM) Servo Motors offer IEC metric mounting dimensions and rotatable DIN connectors that provide flexible connector orientation for ease of cable routing. These motors are optimized for use with Allen-Bradley® Kinetix® 6000, Kinetix 6200, and Kinetix 6500 servo drives. The motors feature similar speed and torque performance, feedback devices and rotor inertias, which provide you with a smooth migration path from the legacy motors.

Bulletin MPM MP-Series Medium Inertia Servo Motors
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources
  • Applications

Features

  • Compact, power-dense and feature-rich solution for applications with heavier loads and greater inertia
  • Multiple winding speed options, optimized for use with the latest Kinetix® 6000, Kinetix 6200 and Kinetix 6500 servo drives
  • 230V AC and 460V AC windings
  • High-resolution absolute encoder and resolver feedback
  • IEC metric mounting dimensions
  • Rotatable DIN connectors for flexible connector orientation

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Kinetix Rotary Motion Specifications Technical DataKNX-TD001

Certifications

  • CE marked
  • CSA
  • UL recognized

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Integrated Architecture BrochureIA-BR005
Kinetix Motion Control Selection GuideKNX-SG001
Kinetix Rotary Motion Specifications Technical DataKNX-TD001
MP-Series Medium Inertia Servo Motor Installation InstructionsMPM-IN001
More Servo Motor publications in Literature LibraryAll Languages
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
  • Kinetix Accelerator Toolkit — Simplify the design, manufacturing, and start-up of motion control systems.
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.

Applications

Typical applications for our MP-Series™ Medium Inertia Servo motors include:

  • Print
  • Converting
  • Web handling
  • Automotive
  • Other applications requiring more power in a smaller package

Motion Control Case Studies — View our case studies site to discover how customers have applied Allen-Bradley Motion Control products in their applications.