MP-Series Low Inertia Servo Motors

The MP-Series™ Low Inertia (MPL) Servo Motors are high-output brushless motors which use innovative design characteristics to reduce motor size while delivering significantly higher torque. These compact brushless servo motors are designed to meet the demanding requirements of high performance motion systems. This series of servo motors is typically used with the Allen-Bradley® Kinetix® 2000, Kinetix 6000, Kinetix 7000 and Ultra™ 3000 servo drive families. These motors are available in nine frame sizes.

Bulletin MPL MP-Series Low Inertia Servo Motors
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources
  • Applications

Features

  • Continuous stall torque of 0.26…163 Nm (2.3…1440 lb-in.)
  • Peak torque of 0.77…278 Nm (6.8…2460 lb-in.)
  • Integral 24V brake option
  • Absolute multi-turn and single-turn high resolution, incremental encoder and resolver feedback options
  • Low-profile, field-reversible motor connectors for minimal servo motor impact on machine design
  • DIN connector versions allow flexible orientation of connectors and use of a single cable family with all MP-Series motors

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Kinetix Rotary Motion Specifications Technical DataGMC-TD001

Certifications

  • CE marked
  • CSA
  • UL recognized

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Integrated Architecture BrochureIA-BR005
MP-Series Low Inertia Motors Product ProfileMP-PP001
Kinetix Motion Control Selection GuideKNX-SG001
Kinetix Rotary Motion Specifications Technical DataGMC-TD001
MP-Series Low Inertia Servo Motor Installation InstructionsMP-IN001
More Servo Motor publications in Literature LibraryAll Languages
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
  • Kinetix Accelerator Toolkit — Simplify the design, manufacturing, and start-up of motion control systems.
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.

Applications

Typical applications for MP-Series™ Low-inertia servo motors include:

  • Packaging
  • Converting
  • Material handling
  • Electronic assembly
  • Automotive
  • Metal forming

Customer Success

  • Motion Control Case Studies — View our case studies site to discover how customers have applied Allen-Bradley Motion Control products in their applications.