MP-Series Food Grade Servo Motors

The MP-Series™ Food Grade (MPF) Motors combine high-efficiency, high-torque capability with features specifically designed to meet the unique needs of your food and beverage applications. These compact, low inertia servo motors build on the well established MP-Series segmented stator technology to provide high performance motors which meet the requirements of a variety of applications including food packaging, volumetric filling and form, fill and seal.

Bulletin MPF MP-Series Food Grade Servo Motors
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources
  • Applications

Features

  • Stainless-steel fasteners and shaft
  • Food-grade grease on shaft seal
  • Hardened shaft wear sleeve for long-lasting shaft seal and shaft
  • Durable two-part food-grade epoxy coating
  • IP66- and IP67-rated connectors can be rotated without the use of tools
  • High-resolution feedback for smooth operation, with an absolute feedback option
  • Fully encapsulated windings for moisture protection and increased thermal efficiency
  • Integral 24V brake option

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Kinetix Rotary Motion Specifications Technical DataKNX-TD001

Certifications

  • CE marked
  • CSA
  • C-Tick
  • UL recognized

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Integrated Architecture BrochureIA-BR005
Kinetix Motion Control Selection GuideKNX-SG001
Kinetix Rotary Motion Specifications Technical DataKNX-TD001
MP-Series Food Grade Servo Motor Installation InstructionsMP-IN004
More Servo Motor publications in Literature LibraryAll Languages
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
  • Kinetix Accelerator Toolkit — Simplify the design, manufacturing, and start-up of motion control systems.
  • ProposalWorks — Build complete quotes and proposals.

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.

Applications

Typical applications for our MP-Series™ food grade servo motors include:

  • Food packaging
  • Volumetric filling
  • Form, fill and seal
  • Food handling (Note: For meat and poultry applications, the MP-Series Stainless Steel motors are recommended.)

Motion Control Case Studies — View our case studies site to discover how customers have applied Allen-Bradley Motion Control products in their applications.