LDC-Series & LDL-Series Linear Servo Motors

Our Bulletin LDC-Series™ and LDL-Series™ Linear Servo Motors provide precise linear positioning at very high speeds. Direct Drive™ linear motors are connected directly to the payload that needs to be moved. This direct connection provides excellent servo responsiveness, resulting in faster settling time for any move. The LDL-Series has an ironless design for applications that require extremely smooth motion such as scanning or printing. The LDC-Series has an iron core design with high force density, which is used with smaller, less expensive motors.

LDC-Series & LDL-Series Linear Motors
  • Overview
  • Product Selection
  • Specifications
  • Software
  • Documentation
  • Resources
  • Applications

Features

  • No-wear parts such as bearings, gears, and belts
  • Connects directly to the payload that needs to be moved
  • Maintains quick movement while handling multiple motion profiles
  • Sizes and optimizes linear motors and corresponding servo drives using Motion Analyzer software
  • Full setup and programming support through RSLogix™ 5000 software (version 20 or earlier)
  • Achieves precise linear positioning at very high speeds
  • Provides very high speeds and acceleration for increased throughput of your machine

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Kinetix Linear Motion Specifications Technical DataKNX-TD002

Certifications

  • CE marked
  • cULus

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Software

Use RSLogix 5000 programming software from Rockwell Software® or Motion Analyzer software from Allen-Bradley® to program your LDC-Series™ and LDL-Series™ Linear Servo Motors.

Learn More

Additional software products are available from Rockwell Software.

Documentation

TitleNumberDownload
Integrated Architecture BrochureIA-BR005
LDC-Series and LDL-Series Linear Servo Motors Product ProfileMOTION-PP003
Kinetix Motion Control Selection GuideKNX-SG001
Kinetix Linear Motion Specifications Technical DataKNX-TD002
LDC-Series Iron Core Linear Servo Motors User ManualLDC-UM001
LDL-Series Ironless Linear Servo Motors User ManualLDL-UM001
More LDC-Series and LDL-Series Linear Servo Motor publications in Literature LibraryAll Languages
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
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.

Applications

Typical applications for LDC-Series™ and LDL-Series™ linear motors include:

  • Dispensing machines
  • Flat and solar panel scribing machines
  • Material handling machines
  • On-the-fly inspection
  • Packaging
  • Pick and place machines
  • Semiconductor manufacturing
  • Shape cutting

Motion Control Case Studies — View our case studies site to discover how customers have applied Allen-Bradley Motion Control products in their applications.